TrueSeal Acetal & Kynar Check Valves - Push to Connect | Product Series

Filter by

    No filters selected

Body Material

Collet Material

Connection 2 Tube Outside Diameter

Configuration

Connection 1 Tube Outside Diameter

Cracking Pressure

Connection 2 Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
TrueSeal Acetal & Kynar Check Valves -  Push to Connect

TrueSeal Acetal & Kynar Check Valves - Push to Connect

Parker's Push-to-Connect check valves are manufactured from either acetal or kynar material and allow liquid to flow in one direction.

Technical Specifications

  • Minimum Operating Temperature: 0 to 34 °F, -17.8 to 1 °C
  • Maximum Operating Temperature: 150 to 250 °F, 65 to 121 °C
  • Maximum Operating Pressure: 145 to 300 psi, 10 to 20.7 bar
  • For Fluid Type: Water, Food & Beverage (Beer, Wine)
  • Application: Pneumatics, Robotics, Textile, Semiconductor, Packaging, Food Processing, Potable Water, Chemicals, Filtration
  • Seal Material: EPDM, Fluorocarbon
  • Gripping Ring Material: Stainless Steel
  • Valve Configuration: One Way
  • Connection Type: n/a
  • Shape: In-Line
  • Connection 1 Size: n/a
  • Connection 1 Type: Push-to-Connect
  • Connection 2 Size: n/a
  • Connection 2 Type: Push-to-Connect, NPTF Thread
Safety Warning

Full Product Description

Parker's Push-to-Connect check valves ensure protection against reversal of flow. Valves are designed for connection with either thermoplastic or soft metal tubing and are intended for use with liquids only. The valves have an arrow molded into the body to indicate the direction of flow.

Markets:
• Food
• Potable Water
• Chemical
• Filtration

Features/Benefits:
• FDA Compliant NSF/ANSI 51
• Gray Acetal NSF/ANSI 61
• Compact
• Lightweight
• Symbol showing the operating direction of flow

Applications:
• Water
• Soft Drinks
• Beer/Wine
• Dyes

Related Documents

×
Products Body Material Collet Material Connection 2 Tube Outside Diameter Configuration Connection 1 Tube Outside Diameter Cracking Pressure Connection 2 Thread Size
A4VC4-MG Acetal Red 1/4" (O.D.) Tube to Tube 1/4" (O.D.) 1/3
A5VC5-MG Acetal Red 5/16" (O.D.) Tube to Tube 5/16" (O.D.) 1/3
A6VC6-MG Acetal Red 3/8" (O.D.) Tube to Tube 3/8" (O.D.) 1/3
A8VC8-MG Acetal Red 1/2" (O.D.) Tube to Tube 1/2" (O.D.) 1/3
FB6MCVC4-HBLK-05 Kynar® Black Tube to NPTF 3/8" (O.D.) 0.5 Psi 1/4"
FB6MCVC4-HBLU-15 Kynar® Blue Tube to NPTF 3/8" (O.D.) 1.5 Psi 1/4"
FB6MCVC4-HRED-30 Kynar® Red Tube to NPTF 3/8" (O.D.) 3 Psi 1/4"
FB6MCVC4-HGRN-40 Kynar® Green Tube to NPTF 3/8" (O.D.) 4 Psi 1/4"

687PDC
687547