TrueSeal Acetal & Kynar Check Valves - Push to Connect | #FB6MCVC4-HBLU-15


LOADING IMAGES
FB6MCVC4-HBLU-15

TrueSeal Acetal & Kynar Check Valves - Push to Connect | #FB6MCVC4-HBLU-15 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Body Material: Kynar®
  • Configuration: Tube to NPTF
  • Collet Material: Blue
  • Connection 2 Thread Size: 1/4"
  • Cracking Pressure: 1.5 Psi
  • Connection 1 Tube Outside Diameter: 3/8" (O.D.)
  • Application: Food Processing, Potable Water, Chemicals, Filtration
  • Body Material: PVDF (Kynar)
  • Shape: In-Line
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: 0 °F, -17.8 °C
  • Cracking Pressure: 1.5 psi
  • Seal Material: Fluorocarbon
  • For Fluid Type: Beer, Water, Wine
  • Gripping Ring Material: Stainless Steel
  • Valve Configuration: One Way
  • Connection Type: n/a
  • Configuration: Tube to Tube
  • Connection 2 Type: NPTF Thread
  • Connection 1 Type: Push-to-Connect
  • Connection 1 Size: 3/8 inch Tube O.D., n/a
  • Connection 2 Size: 1/4 inch Tube O.D., n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Push-to-Connect check valves ensure protection against reversal of flow. Valves are designed for connection with either thermoplastic or soft metal tubing and are intended for use with liquids only. The valves have an arrow molded into the body to indicate the direction of flow.

Markets:
• Food
• Potable Water
• Chemical
• Filtration

Features/Benefits:
• FDA Compliant NSF/ANSI 51
• Gray Acetal NSF/ANSI 61
• Compact
• Lightweight
• Symbol showing the operating direction of flow

Applications:
• Water
• Soft Drinks
• Beer/Wine
• Dyes

Read More Show Less

CAD Drawings + Files

Part Number
FB6MCVC4-HBLU-15 IGS STP

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547