Transair FRL Accessories | Product Series

Filter by

    No filters selected

Accessory Type

Compatible Series

Port Thread Size (Inch)

Thread Type

Filter Type

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair FRL Accessories

Transair FRL Accessories

The use of genuine Transair FRL accessories are required to be compliant with the warranty. These accessories are essential for maintaining the high performance every Parker FRL brings to a compressed air system.

Technical Specifications

  • Accessories Included: Dependent on Selection
  • Compatible Series: Dependent on Selection
  • Port Thread Size: 1/2 to 2 inch
  • Connection Type: NPT, BSPP
  • Filter Type: 5 Micron Particulate Filter, 0.01 Micron Coalescing Filter
  • Size: 1 Quart, 1 Gallon
  • Flow Rate: 258.5 to 1580 SCFM, 122 to 333 dm3/sec
Safety Warning

Full Product Description

Transair® Filters, Regulators, Lubricators, and Lock-out valves require the use of Transair accessories to be compliant with the warranty. Parker offers an array of ball valves, manifold blocks, mounting hardware, replacement filters, and oil to customize your FRL installation. These accessories are essential for maintaining the high performance every Parker FRL brings to a compressed air system.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2”, 3/4”, or 1” NPT ports
• High efficient filter elements
• Robust mounting hardware
• Tamperproof caps for added security

Applications
• Compressed Air

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×
Products Accessory Type Compatible Series Port Thread Size (Inch) Thread Type Filter Type Size
FP32VB94LBNN Modular Ball Valve FP32 1/2 NPT N/A N/A
FP33VB94LBNN Modular Ball Valve FP33 1/2 NPT N/A N/A
FP33VB96LBNN Modular Ball Valve FP33 3/4 NPT N/A N/A
FP3YVA96LBN Modular Ball Valve FP3Y 3/4 NPT N/A N/A
FP3YVA98LBN Modular Ball Valve FP3Y 1 NPT N/A N/A
FP32MA94024N Manifold Block FP32 1/2 NPT N/A N/A
FP33MA96024N Manifold Block FP33 3/4 NPT N/A N/A
FP3YMA9V0N Manifold Block FP3Y 1 NPT N/A N/A
FP32KA00MP Plastic Panel Mount FP32 N/A N/A N/A N/A
FP33KA00MP Plastic Panel Mount FP33 N/A N/A N/A N/A
FP32KA00MM Aluminum Panel Mount FP32 N/A N/A N/A N/A
FP33KA00MM Aluminum Panel Mount FP33 N/A N/A N/A N/A
FP3YKA00MM Aluminum Panel Mount FP3Y N/A N/A N/A N/A
FP3YKA00MS Mounting Bracket Kit FP3Y N/A N/A N/A N/A
FF442001 Lubricator Oil FP32 / FP33 / FP3Y N/A N/A N/A 1 Quart
FF442002 Lubricator Oil FP32 / FP33 / FP3Y N/A N/A N/A 1 Gallon
FP3YKA00CW Wall Mounting Brackets FP3Y N/A N/A N/A N/A
FP32KB00MR Angle Bracket FP32 N/A N/A N/A N/A
FP32KA00MR L-Bracket FP32 N/A N/A N/A N/A
FP33KB00ML Angle Bracket FP33 N/A N/A N/A N/A
FP33KA00ML L-Bracket FP33 N/A N/A N/A N/A
FP32KA00MT T-Bracket w/ Body Connector FP32 / FP33 N/A N/A N/A N/A
FP32KA00CB Body Connector FP32 N/A N/A N/A N/A
FP3YKA00CB Body Connector FP3Y N/A N/A N/A N/A
FP32KA94CP Port Block Kit FP32 / FP33 1/2 NPT N/A N/A
FP32KA96CP Port Block Kit FP32 / FP33 3/4 NPT N/A N/A
FP32KA14CP Port Block Kit FP32 / FP33 1/2 BSPP N/A N/A
FP32KA16CP Port Block Kit FP32 / FP33 3/4 BSPP N/A N/A
FP3YKA9BCP Port Block Kit FP3Y 1-1/2 NPT N/A N/A
FP32KA00ESE Element Kit FP32 N/A N/A 5 micron Particulate Filter N/A
FP33KA00ESE Element Kit FP33 N/A N/A 5 micron Particulate Filter N/A
FP3YKA00ESE Element Kit FP3Y N/A N/A 5 micron Particulate Filter N/A
FP32KA00ESC Element Kit FP32 N/A N/A 0.01 micron Coalescing Filter N/A
FP33KA00ESC Element Kit FP33 N/A N/A 0.01 micron Coalescing Filter N/A
FP3YKA00ESC Element Kit FP3Y N/A N/A 0.01 micron Coalescing Filter N/A
FP32KB00AL Regulator Tamperproof Kit FP32 / FP33 / FP3Y N/A N/A N/A N/A
FP32KB00AT Tamperproof Knob Kit FP32 / FP33 / FP3Y N/A N/A N/A N/A
FES75MC High-Flow Silencer FLV 3/4 NPT N/A N/A
FES125MC High-Flow Silencer FLV 1-1/4 NPT N/A N/A
FES200MC High-Flow Silencer FLV 2 NPT N/A N/A
F988A30 Pop-Up Pressure Indicator FLV N/A N/A N/A N/A

687PDC
687547