Transair FRL Accessories | #FP32VB94LBNN


LOADING IMAGES
FP32VB94LBNN

Transair FRL Accessories | #FP32VB94LBNN

1/2" Modular Ball Valve for FP32 Series FRLs


Technical Specifications

  • Accessory Type: Modular Ball Valve
  • Thread Type: NPT
  • Compatible Series: FP32
  • Size: N/A
  • Filter Type: N/A
  • Port Thread Size (Inch): 1/2
  • Flow Rate: 258.5 SCFM, 122 dm3/sec
Safety Warning

Item Information

Transair® Filters, Regulators, Lubricators, and Lock-out valves require the use of Transair accessories to be compliant with the warranty. Parker offers an array of ball valves, manifold blocks, mounting hardware, replacement filters, and oil to customize your FRL installation. These accessories are essential for maintaining the high performance every Parker FRL brings to a compressed air system.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2”, 3/4”, or 1” NPT ports
• High efficient filter elements
• Robust mounting hardware
• Tamperproof caps for added security

Applications
• Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547