Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The use of genuine Transair FRL accessories are required to be compliant with the warranty. These accessories are essential for maintaining the high performance every Parker FRL brings to a compressed air system.
Transair® Filters, Regulators, Lubricators, and Lock-out valves require the use of Transair accessories to be compliant with the warranty. Parker offers an array of ball valves, manifold blocks, mounting hardware, replacement filters, and oil to customize your FRL installation. These accessories are essential for maintaining the high performance every Parker FRL brings to a compressed air system.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features/Benefits:
• Integral 1/2”, 3/4”, or 1” NPT ports
• High efficient filter elements
• Robust mounting hardware
• Tamperproof caps for added security
Applications
• Compressed Air
Literature and Reference Materials |
---|
Transair Filters, Regulators, Lubricators Catalog |
Products | Accessory Type | Compatible Series | Port Thread Size (Inch) | Thread Type | Filter Type | Size |
---|---|---|---|---|---|---|
FP32VB94LBNN | Modular Ball Valve | FP32 | 1/2 | NPT | N/A | N/A |
FP33VB94LBNN | Modular Ball Valve | FP33 | 1/2 | NPT | N/A | N/A |
FP33VB96LBNN | Modular Ball Valve | FP33 | 3/4 | NPT | N/A | N/A |
FP3YVA96LBN | Modular Ball Valve | FP3Y | 3/4 | NPT | N/A | N/A |
FP3YVA98LBN | Modular Ball Valve | FP3Y | 1 | NPT | N/A | N/A |
FP32MA94024N | Manifold Block | FP32 | 1/2 | NPT | N/A | N/A |
FP33MA96024N | Manifold Block | FP33 | 3/4 | NPT | N/A | N/A |
FP3YMA9V0N | Manifold Block | FP3Y | 1 | NPT | N/A | N/A |
FP32KA00MP | Plastic Panel Mount | FP32 | N/A | N/A | N/A | N/A |
FP33KA00MP | Plastic Panel Mount | FP33 | N/A | N/A | N/A | N/A |
FP32KA00MM | Aluminum Panel Mount | FP32 | N/A | N/A | N/A | N/A |
FP33KA00MM | Aluminum Panel Mount | FP33 | N/A | N/A | N/A | N/A |
FP3YKA00MM | Aluminum Panel Mount | FP3Y | N/A | N/A | N/A | N/A |
FP3YKA00MS | Mounting Bracket Kit | FP3Y | N/A | N/A | N/A | N/A |
FF442001 | Lubricator Oil | FP32 / FP33 / FP3Y | N/A | N/A | N/A | 1 Quart |
FF442002 | Lubricator Oil | FP32 / FP33 / FP3Y | N/A | N/A | N/A | 1 Gallon |
FP3YKA00CW | Wall Mounting Brackets | FP3Y | N/A | N/A | N/A | N/A |
FP32KB00MR | Angle Bracket | FP32 | N/A | N/A | N/A | N/A |
FP32KA00MR | L-Bracket | FP32 | N/A | N/A | N/A | N/A |
FP33KB00ML | Angle Bracket | FP33 | N/A | N/A | N/A | N/A |
FP33KA00ML | L-Bracket | FP33 | N/A | N/A | N/A | N/A |
FP32KA00MT | T-Bracket w/ Body Connector | FP32 / FP33 | N/A | N/A | N/A | N/A |
FP32KA00CB | Body Connector | FP32 | N/A | N/A | N/A | N/A |
FP3YKA00CB | Body Connector | FP3Y | N/A | N/A | N/A | N/A |
FP32KA94CP | Port Block Kit | FP32 / FP33 | 1/2 | NPT | N/A | N/A |
FP32KA96CP | Port Block Kit | FP32 / FP33 | 3/4 | NPT | N/A | N/A |
FP32KA14CP | Port Block Kit | FP32 / FP33 | 1/2 | BSPP | N/A | N/A |
FP32KA16CP | Port Block Kit | FP32 / FP33 | 3/4 | BSPP | N/A | N/A |
FP3YKA9BCP | Port Block Kit | FP3Y | 1-1/2 | NPT | N/A | N/A |
FP32KA00ESE | Element Kit | FP32 | N/A | N/A | 5 micron Particulate Filter | N/A |
FP33KA00ESE | Element Kit | FP33 | N/A | N/A | 5 micron Particulate Filter | N/A |
FP3YKA00ESE | Element Kit | FP3Y | N/A | N/A | 5 micron Particulate Filter | N/A |
FP32KA00ESC | Element Kit | FP32 | N/A | N/A | 0.01 micron Coalescing Filter | N/A |
FP33KA00ESC | Element Kit | FP33 | N/A | N/A | 0.01 micron Coalescing Filter | N/A |
FP3YKA00ESC | Element Kit | FP3Y | N/A | N/A | 0.01 micron Coalescing Filter | N/A |
FP32KB00AL | Regulator Tamperproof Kit | FP32 / FP33 / FP3Y | N/A | N/A | N/A | N/A |
FP32KB00AT | Tamperproof Knob Kit | FP32 / FP33 / FP3Y | N/A | N/A | N/A | N/A |
FES75MC | High-Flow Silencer | FLV | 3/4 | NPT | N/A | N/A |
FES125MC | High-Flow Silencer | FLV | 1-1/4 | NPT | N/A | N/A |
FES200MC | High-Flow Silencer | FLV | 2 | NPT | N/A | N/A |
F988A30 | Pop-Up Pressure Indicator | FLV | N/A | N/A | N/A | N/A |