Transair FRL Accessories | #FP3YKA00MM


LOADING IMAGES
FP3YKA00MM

Transair FRL Accessories | #FP3YKA00MM

Aluminum Panel Mount for FP3Y Series FRLs


Technical Specifications

  • Size: N/A
  • Accessory Type: Aluminum Panel Mount
  • Thread Type: N/A
  • Filter Type: N/A
  • Compatible Series: FP3Y
  • Port Thread Size (Inch): N/A
  • Flow Rate: n/a
Safety Warning

Item Information

Transair® Filters, Regulators, Lubricators, and Lock-out valves require the use of Transair accessories to be compliant with the warranty. Parker offers an array of ball valves, manifold blocks, mounting hardware, replacement filters, and oil to customize your FRL installation. These accessories are essential for maintaining the high performance every Parker FRL brings to a compressed air system.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Integral 1/2”, 3/4”, or 1” NPT ports
• High efficient filter elements
• Robust mounting hardware
• Tamperproof caps for added security

Applications
• Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Transair Filters, Regulators, Lubricators Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547