OBSOLETE: Field-Adjustable Thermostats and Temperature Controllers | Product Series

Filter by

    No filters selected

Minimum Working Temperature (F)

Maximum Working Temperature (F)

Industry Standards

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Field-Adjustable Thermostats and Temperature Controllers

OBSOLETE: Field-Adjustable Thermostats and Temperature Controllers OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -125 to 25, -85 to -3
  • Maximum Operating Temperature: 140 to 500 °F, 60 to 265 °C
  • Input Voltage: 125/250/480 VAC, 125/140 VAC
  • Contact Rating: 20 or 22 A
  • Switch Option: SPDT Snap Acting
  • Temperature Measurement Accuracy: 3, 1.6
  • Capillary Tube Length: Capillary length ranges from 6' to 10' except for 4012-06105 which doesn't have a capillary ft
  • Capillary Tube Material: 304 Stainless Steel
  • Bulb Outside Diameter: 1/8 to 3/8 inch
  • Bulb Length: 5/8 to 2-1/4 inch
  • Bulb Type: Type 304 Stainless Steel, Fluid Filled Stem
  • Specifications Met: NEMA, NEMA
  • Compatible Series: Multitube® Electric Trace Bundles

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Multitube® Field-Adjustable Thermostats and Temperature Controllers are used to monitor the temperature of the process tubes or observe the ambient temperature in chemical processing and refinery applications. Each thermostat is a mechanically actuated on/off switch that controls the power to an electric tracer to achieve the desired process tube temperature. The high and low temperatures are pre-set at the factory but are field-adjustable and tamper-proof, in order to meet specific application requirements and to avoid unwanted modifications to required settings. Multitube® offers four different models of thermostats and temperature controllers with varying settings and operating parameters; review the literature listed under the Product Support tab to learn more.

Markets:  
• Chemical Processing and Refining

Features/Benefits:
• Field-adjustable to accommodate diverse application conditions
• Tamper proof to eliminate unwanted or unauthorized alterations to desired temperature settings
• Monitors temperature of process tubes to ensure that low/high temperatures are maintained during media conveyance

Applications:
• High-temperature gases, liquids or other process materials
• Low-temperature gases, liquids or other viscous materials

Related Documents

×
Products Minimum Working Temperature (F) Maximum Working Temperature (F) Industry Standards
4012-01145 25.000 325 NEMA 4X
4012-01147 25.000 325 NEMA 7
4012-05145 -125 500 NEMA 4X
4012-06105 15 140 NEMA 4X

687PDC
687563