OBSOLETE: Field-Adjustable Thermostats and Temperature Controllers | #4012-06105


LOADING IMAGES
4012-06105

OBSOLETE: Field-Adjustable Thermostats and Temperature Controllers | #4012-06105 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Working Temperature (F): 140
  • Minimum Working Temperature (F): 15
  • Industry Standards: NEMA 4X
  • Minimum Operating Temperature: 15 °F, -9 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Input Voltage: 125/250/480 VAC
  • Current: 22
  • Switch Option: SPDT Snap Acting
  • Temperature Measurement Accuracy: 3 °F, 1.6 °C
  • Capillary Tube Length: n/a
  • Capillary Tube Material: n/a
  • Bulb Outside Diameter: n/a
  • Bulb Length: n/a
  • Bulb Type: Fluid Filled Stem
  • Specifications Met: NEMA 4X
  • Compatible Series: Multitube® Electric Trace Bundles

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Multitube® Field-Adjustable Thermostats and Temperature Controllers are used to monitor the temperature of the process tubes or observe the ambient temperature in chemical processing and refinery applications. Each thermostat is a mechanically actuated on/off switch that controls the power to an electric tracer to achieve the desired process tube temperature. The high and low temperatures are pre-set at the factory but are field-adjustable and tamper-proof, in order to meet specific application requirements and to avoid unwanted modifications to required settings. Multitube® offers four different models of thermostats and temperature controllers with varying settings and operating parameters; review the literature listed under the Product Support tab to learn more.

Markets:  
• Chemical Processing and Refining

Features/Benefits:
• Field-adjustable to accommodate diverse application conditions
• Tamper proof to eliminate unwanted or unauthorized alterations to desired temperature settings
• Monitors temperature of process tubes to ensure that low/high temperatures are maintained during media conveyance

Applications:
• High-temperature gases, liquids or other process materials
• Low-temperature gases, liquids or other viscous materials

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563