THERM-A-FORM T644 Cure-in-Place Potting and Underfill Materials | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-FORM T644 Cure-in-Place Potting and Underfill Materials

THERM-A-FORM T644 Cure-in-Place Potting and Underfill Materials OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Color: Pink
  • Polymer Material Options: Silicone
  • Filler Material: Boron Nitride
  • Product Type: 1-part
  • Specific Gravity: 1.45
  • Durometer: 15 Shore A
  • Dynamic Viscosity: 3000 P
  • Operational Life: 360 min Pot Life
  • Maximum Cure Time (at Room Temperature): 3 min @ 150°C, 60 min @ 60°C, 72 Hours @ 23°C
  • Thermal Conductivity: 1.2 W/m-K
  • Heat Capacity: 1.0 J/g-K
  • Coefficient of Thermal Expansion: 300 ppm/K
  • Operating Temperature: -58 to 302 °F, -50 to 150 °C
  • Dielectric Strength: 20 kVAC/mm, 500 VAC/mil
  • Volume Resistivity: 10^13 (x1) ohm-cm
  • Dielectric Constant: 4 @ 1 MHZ
  • Dissipation Factor: 0.001 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.39 % TML (0.29% CVCM)
  • Shelf Life: 3 Months
  • Weight: 68 g, 300 g
  • Ratio: 1:1 Mix Ratio (by weight)
Safety Warning

Full Product Description

Parker Chomerics THERM-A-FORMâ„¢ T644 is a two-component, high thermal conductivity (1.2 W/m-k), low modulus, silicone material ideal for transferring heat from fragile electronic components.

THERM-A-FORMâ„¢ thermally conductive silicone elastomer products are dispensable form-in-place compounds designed for heat transfer without excessive compressive force in electronics cooling applications. These versatile liquid reactive materials can be dispensed and then cured into complex geometries for cooling of multi-height components on a PCB without the expense of a molded sheet. Each compound is available in ready-to-use cartridge systems, eliminating weighing, mixing, and degassing procedures.

Product Attributes:
• Very low modulus material for transferring heat from fragile electronic components
• Highest pot life of all potting compounds (6 hours)
• Boron Nitride filled material

Features and Benefits:
• Dispensable form-in-place gap filling, potting, sealing, and encapsulating
• Excellent blend of high thermal conductivity, flexibility, and ease of use
• Conformable to irregular shapes without excessive force on components
• Ready-to-use cartridge system eliminates weighing, mixing, and de-gassing steps
• Variety of kit sizes and configurations available to suit any application (handheld twin-barrel cartridges, Semco® tubes, and pneumatic applicators)
• Vibration damping

Related Documents

×
Products Package Type
65-00-T644-0045 45cc Dual Element Cartridge
65-00-T644-0200 200cc Dual Element Cartridge

687PDC
179336