Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics THERM-A-FORM™ CIP35 is two component dispensable thermal compound with 3.5 W/m-K thermal conductivity.
Parker Chomerics THERM-A-FORM™ CIP35 is two component, dispensable thermal compound, with 3.5 W/m-K thermal conductivity, designed to cool electronics without excessive compressive force in sensitive cooling applications.
This versatile liquid can be hand or robotically dispensed and then cured into complex geometries for cooling of multi-height components on a printed circuit board (PCB) without the expense of a molded sheet.
CIP35 is available in ready-to-use cartridge systems, eliminating weighing, mixing, and degassing procedures.
This product has a thermal conductivity of 3.5 W/m-K and a hardness of 55 Shore A.
Features and Benefits:
• Dispensable form-in-place gap filling, potting, sealing, and encapsulating
• Excellent blend of high thermal conductivity, flexibility, and ease of use
• Conformable to irregular shapes without excessive force on components
• Ready-to-use cartridge system eliminates weighing, mixing, and de-gassing steps
• Variety of kit sizes and configurations available to suit any application (handheld twin-barrel cartridges, Semco® tubes, and pneumatic applicators)
• Vibration damping
• Long shelf life, no settling or degradation of cure
• Sag resistance. Maintains shape during cure
Typical Applications:• Automotive Electronic Control Units (ECUs)
• Power Supplies & Semiconductors
• Memory & Power Modules
• Microprocessors / Graphics
• Processors
• Flat Panel Displays & Consumer Electronics
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Contact & Support Information |
---|
Request a Chomerics Product Sample |
Request a Chomerics Product Sample |
Find Your Local Parker Chomerics Sales Rep or Distributor |
Request a Quote |
Products | Package Type |
---|---|
65-00-CIP35-0045 | 45cc Dual Element Cartridge |
65-00-CIP35-0200 | 200cc Dual Element Cartridge |
65-00-CIP35-0400 | 400cc Dual Element Cartridge |
65-00-CIP35-1200 | 2-600cc SEMCO Cartridges |
65-1P-CIP35-5600 | 2-5,600cc (1 US Gal.) Pails |
65-5P-CIP35-10452 | 2-10,542cc 5 US Gal.) Pails |