THERM-A-FORM CIP35 Thermally Conductive Cure-In-Place Compound | #65-5P-CIP35-10452


LOADING IMAGES
65-5P-CIP35-10452

THERM-A-FORM CIP35 Thermally Conductive Cure-In-Place Compound | #65-5P-CIP35-10452

Parker Chomerics THERM-A-FORM™ CIP35 is two component dispensable thermal compound with 3.5 W/m-K thermal conductivity.


Technical Specifications

  • Package Type: 2-10, 542cc 5 US Gal.) Pails
  • Polymer Material Options: Silicone
  • Filler Material: Aluminum Oxide and Boron Nitride
  • Specific Gravity: 2.87
  • Durometer: 55 Shore A
  • Dynamic Viscosity: 5000 P
  • Thermal Conductivity: 3.5 W/m-K
  • Heat Capacity: 1.0 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F, -55 to 200 °C
  • Dielectric Strength: 10 kVAC/mm, 250 VAC/mil
  • Volume Resistivity: 10^14 (x1) ohm-cm
  • Dielectric Constant: 8 @ 1 MHZ
  • Dissipation Factor: 0.010 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.22 % TML (0.06% CVCM)
  • Shelf Life: 12 Months
  • Maximum Cure Time (at Room Temperature): 30 min @ 150°C, 180 min @ 100°C, 48 Hours @ 23°C
Safety Warning

Item Information

Parker Chomerics THERM-A-FORM™ CIP35 is two component, dispensable thermal compound, with 3.5 W/m-K thermal conductivity, designed to cool electronics without excessive compressive force in sensitive cooling applications.

This versatile liquid can be hand or robotically dispensed and then cured into complex geometries for cooling of multi-height components on a printed circuit board (PCB) without the expense of a molded sheet.

CIP35 is available in ready-to-use cartridge systems, eliminating weighing, mixing, and degassing procedures.
This product has a thermal conductivity of 3.5 W/m-K and a hardness of 55 Shore A.

Features and Benefits:
• Dispensable form-in-place gap filling, potting, sealing, and encapsulating
• Excellent blend of high thermal conductivity, flexibility, and ease of use
• Conformable to irregular shapes without excessive force on components
• Ready-to-use cartridge system eliminates weighing, mixing, and de-gassing steps
• Variety of kit sizes and configurations available to suit any application (handheld twin-barrel cartridges, Semco® tubes, and pneumatic applicators)
• Vibration damping
• Long shelf life, no settling or degradation of cure
• Sag resistance. Maintains shape during cure

Typical Applications:• Automotive Electronic Control Units (ECUs)
• Power Supplies & Semiconductors
• Memory & Power Modules
• Microprocessors / Graphics
• Processors
• Flat Panel Displays & Consumer Electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336