Sporlan Pressure Transducers | Product Series

Filter by

    No filters selected

Type

Input Voltage (VDC)

Communication Port

Indicator Type

Pressure Range (psig)

Sensor type

Display Type

Wiring

Minimum Working Temperature (F)

Operating Humidity

Number of Outputs

Application

Number of Inputs

Mounting

Maximum Working Temperature (F)

Minimum Operating Temperature (F)

Maximum Operating Temperature (F)

Length (inch)

Keypad/User Interface Option

Enclosure

Degree of Protection (IP)

Operating Style

Connection

Signal Output

Signal Input

Cable Length

Controller Type

Input Voltage (VAC)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan Pressure Transducers

Sporlan Pressure Transducers

Pressure Transducers are used in conjunction with Sporlan’s S3C,Kelvin II,and PSK families of controls or other controllers to control Electric Expansion Valves,Electric Discharge Bypass Valves,Electric Evaporator Pressure Regulating Valves,relays

Technical Specifications

  • Pressure Measurement Range: 0 to 652 psig
Safety Warning

Full Product Description

Sporlan Pressure Transducers are ideally suited for Kelvin II series, S3C, SCS, and legacy controllers. They are available in a variety of pressure ranges. They feature a stainless-steel body and utilize a Packard connector to achieve an IP67 rating for ingress protection.



Markets:

• Industrial Refrigeration

• Commercial Refrigeration

• Air Conditioning



Features/Benefits:

• 0.5-4.5V ratiometric signal

• Absolute and Gauge options available

• 0-150, 0-300, 0-500, 0-652, and 0-2000 PSI ranges

• Ingress Protection: IP67



Applications:

• Kelvin II Superheat, Temperature, Pressure, Subcool, and Chiller Controls

• S3C Case Control

• SCS-PB, SCS-SB

• Cold Room Control

• Legacy controllers such as the Subcool-O-Matic, Two Valve Controllers and similar boards

Related Documents

×
Products Type Input Voltage (VDC) Communication Port Indicator Type Pressure Range (psig) Sensor type Display Type Wiring Minimum Working Temperature (F) Operating Humidity Number of Outputs Application Number of Inputs Mounting Maximum Working Temperature (F) Minimum Operating Temperature (F) Maximum Operating Temperature (F) Length (inch) Keypad/User Interface Option Enclosure Degree of Protection (IP) Operating Style Connection Signal Output Signal Input Cable Length Controller Type Input Voltage (VAC)
952572 Pressure Transducer N/A N/A N/A 0-150 psig / 0-10.3 Bar Transducer (All Other Refrigerants) N/A N/A N/A N/A N/A N/A Pressure Tranducer- Stainless Steel- Gauge N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952574 Pressure Transducer N/A N/A N/A 0-300 psig / 0-20.7 Bar Transducer (R-410A) N/A N/A N/A N/A N/A N/A Pressure Tranducer- Stainless Steel- Gauge N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952576 Pressure Transducer N/A N/A N/A 0-500 psig / 0-34.5 bar transducer (R-744 Subcritical) N/A N/A N/A N/A N/A N/A Pressure Tranducer- Stainless Steel- Gauge N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
952579 Pressure Transducer N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Pressure Tranducer- Brass- Absolute N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
953100 Pressure Transducer Cable N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Pressure Transducer Cable N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A 5 meter N/A N/A
953192 Pressure Transducer Cable N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Pressure Transducer Cable N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A 2 meter N/A N/A
953291 Pressure Transducer N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A Pressure Tranducer- Brass- Absolute N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

687PDC
840599