Sporlan Pressure Transducers | #952576


LOADING IMAGES
952576

Sporlan Pressure Transducers | #952576

PSPT0500SVSP-S


Technical Specifications

  • Wiring: N/A
  • Cable Length: N/A
  • Mounting: N/A
  • Length (inch): N/A
  • Minimum Working Temperature (F): N/A
  • Connection: N/A
  • Application: Pressure Tranducer- Stainless Steel- Gauge
  • Communication Port: N/A
  • Indicator Type: N/A
  • Controller Type: N/A
  • Maximum Operating Temperature (F): N/A
  • Degree of Protection (IP): N/A
  • Maximum Working Temperature (F): N/A
  • Display Type: N/A
  • Minimum Operating Temperature (F): N/A
  • Enclosure: N/A
  • Number of Outputs: N/A
  • Input Voltage (VAC): N/A
  • Operating Humidity: N/A
  • Input Voltage (VDC): N/A
  • Pressure Range (psig): 0-500 psig / 0-34.5 bar transducer (R-744 Subcritical)
  • Keypad/User Interface Option: N/A
  • Signal Output: N/A
  • Type: Pressure Transducer
  • Number of Inputs: N/A
  • Operating Style: N/A
  • Sensor type: N/A
  • Signal Input: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

0-500 PSIS

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599