Sporlan Pressure Transducers | #953100


LOADING IMAGES
953100

Sporlan Pressure Transducers | #953100

PSPT000000CP50


Technical Specifications

  • Wiring: N/A
  • Length (inch): N/A
  • Mounting: N/A
  • Connection: N/A
  • Minimum Working Temperature (F): N/A
  • Cable Length: 5 meter
  • Application: Pressure Transducer Cable
  • Communication Port: N/A
  • Indicator Type: N/A
  • Controller Type: N/A
  • Maximum Operating Temperature (F): N/A
  • Degree of Protection (IP): N/A
  • Maximum Working Temperature (F): N/A
  • Display Type: N/A
  • Minimum Operating Temperature (F): N/A
  • Enclosure: N/A
  • Type: Pressure Transducer Cable
  • Input Voltage (VAC): N/A
  • Number of Outputs: N/A
  • Input Voltage (VDC): N/A
  • Operating Humidity: N/A
  • Keypad/User Interface Option: N/A
  • Signal Output: N/A
  • Number of Inputs: N/A
  • Operating Style: N/A
  • Pressure Range (psig): N/A
  • Sensor type: N/A
  • Signal Input: N/A
  • Division: Sporlan Division
Safety Warning

Item Information

PRESSURE TRANSDUCER CABLE 5 METER

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599