Single-Use Biopharm Conductivity/Temperature Sensor and Monitor - SciCon II Series | Product Series

Filter by

    No filters selected

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single-Use Biopharm Conductivity/Temperature Sensor and Monitor - SciCon II Series

Single-Use Biopharm Conductivity/Temperature Sensor and Monitor - SciCon II Series

The next generation SciCon II Series is a patented digital sensing and monitoring system that simultaneously monitors, displays, and documents both conductivity and temperature from a single-use, pre-calibrated sensor.

Technical Specifications

  • Application: Conductivity and temperature monitoring
  • Industry: Life Sciences
Safety Warning

Full Product Description

The next generation SciCon II Series combines conductivity and temperature sensing capabilities in a compact, disposable, single-use package. The SciCon II comes in five different sizes to fit a variety of tubing sizes and are pre-programmed with a unique ID for easy traceability and data documentation when combined with SciDoc software. The sensors come pre-calibrated with factory calibration data stored on each sensor’s chip for out-of-box plug and play use. The data can be accessed via the SciDoc software, direct to your PC via the SciCon II monitors, or as part of an integrated platform via a DIN card. The SciCon II Sensors are also configured into our bioprocessing systems and next generation laboratory pumps (e.g. ChemTec II).

Features and Benefits
•Pre-calibrated
•NIST-traceable
•Certified calibration
•Gamma-stable (25-45 kGy)
•NaOH stable (0.1N - 1.0N)
•Autoclave stable

Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Normal Flow Filtration
• Virus Control
• Bulk Drug Dispense
• Protein purification & concentration (e.g. whole cells, animal & bacterial cell lysates, monoclonal antibodies)
• Ultrafiltration, microfiltration, diafiltration and perfusion
• Protein Concentration/Diafiltration by Tangential Flow Filtration (TFF)
• Chromatography Column Loading (“Chrome Loading”)
• Fermentation
• Bag Manifolds

Related Documents

×
Products Options
206-100-M SciCon II Monitor
206-151 Luer, SciCon II Sensor
206-151-G Luer, SciCon II Sensor (Gamma)
206-152 3/8” Hosebarb, SciCon II Sensor
206-152-G 3/8” Hosebarb, SciCon II Sensor (Gamma)
206-153 ½” Hosebarb, SciCon II Sensor
206-153-G ½” Hosebarb, SciCon II Sensor (Gamma)
206-154 ¾” TC, SciCon II Sensor
206-154-G ¾” TC, SciCon II Sensor (Gamma)
206-155 1” TC, SciCon II Sensor
206-155-G 1” TC, SciCon II Sensor (Gamma)

687PDC
679945