Single-Use Biopharm Conductivity/Temperature Sensor and Monitor - SciCon II Series | #206-152-G


LOADING IMAGES
206-152-G

Single-Use Biopharm Conductivity/Temperature Sensor and Monitor - SciCon II Series | #206-152-G

The gamma-irradiated SciCon II is the only pre-calibrated, single-use sensor with a gamma-stable memory device that stores data of all calibration, and sensor specific information for both conductivity and temperature.


Technical Specifications

  • Options: 3/8” Hosebarb, SciCon II Sensor (Gamma)
  • Industry: Life Sciences
  • Application: Conductivity and temperature monitoring
  • Wetted Material: Animal Derived Component Free (ADCF)
  • Materials of Construction: Transfer tube & thermistor assembly: Medical grade polysulfone | Gasket: Silicone | Conductivity sensor: gold pins
  • Specifications Met: USP Class VI, REACH, ROHS, WEEE
  • Pressure Rating: -10 to 60 psi
  • Ingress Protection Rating: IP67
  • Operating Temperature: 0-50 °C
Safety Warning

Item Information

The next generation SciCon II Series combines conductivity and temperature sensing capabilities in a compact, disposable, single-use package. The SciCon II comes in five different sizes to fit a variety of tubing sizes and are pre-programmed with a unique ID for easy traceability and data documentation when combined with SciDoc software. The sensors come pre-calibrated with factory calibration data stored on each sensor’s chip for out-of-box plug and play use. The data can be accessed via the SciDoc software, direct to your PC via the SciCon II monitors, or as part of an integrated platform via a DIN card. The SciCon II Sensors are also configured into our bioprocessing systems and next generation laboratory pumps (e.g. ChemTec II).

Features and Benefits
•Pre-calibrated
•NIST-traceable
•Certified calibration
•Gamma-stable (25-45 kGy)
•NaOH stable (0.1N - 1.0N)
•Autoclave stable

Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Normal Flow Filtration
• Virus Control
• Bulk Drug Dispense
• Protein purification & concentration (e.g. whole cells, animal & bacterial cell lysates, monoclonal antibodies)
• Ultrafiltration, microfiltration, diafiltration and perfusion
• Protein Concentration/Diafiltration by Tangential Flow Filtration (TFF)
• Chromatography Column Loading (“Chrome Loading”)
• Fermentation
• Bag Manifolds

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945