Permanent Crimp Fittings - SF Series | Product Series

Filter by

    No filters selected

Available for Online Purchase

Hose I.D. (inch)

Port Connection

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Crimp Fittings - SF Series

Permanent Crimp Fittings - SF Series

Parker permanent crimp fittings – SF series are qualified for use with 56DH/568DH Diagnostic hose with a -1.5 (.09”) I.D.

Technical Specifications

  • Port Size: 1/8 to 1/4 inch
  • Shape: Straight
  • Application: Diagnostics, Hydraulics
  • Connection Type: Crimp, Pipe, 37° Flare, Seal-Lok
  • Hose Inside Diameter: 2.3 mm, 0.09 inch
  • Length: 1.13 to 2.06 inch
  • Connection Size: View Part Details.
  • Materials of Construction: Steel
  • Product Style: Crimp

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's SF Series fittings are crimp style permanent fittings qualified for use with the Parker 56DH/568DH Diagnostic Hose. These compact fittings are used in hydraulic and pneumatic systems where a small O.D. hose is necessary. They are available in straight and 90° elbow shapes to accommodate different application requirements.

Markets:  
• Industrial
• Agriculture
• Construction
• Mobile Equipment
• Transportation

Features/Benefits:
• Available in straight and 90° elbow shapes to accommodate different application requirements
• Parkalign® dies

Applications:
• Hydraulic and pneumatic systems where a small O.D. hose is necessary
• Hydraulic diagnostic hoses

Related Documents

×
Products Hose I.D. (inch) Port Connection Product Style
101SF-2-1 0.09" 1/8" Male NPTF Pipe - Rigid - Straight
106SF-2-1 0.09" 1/8" Female JIC 37° - Swivel - Straight
1JSSF-4-1 0.09" 1/4" Female Seal-Lok - Swivel - Straight - Long
1JBSF-4-1 0.09" 1/4" Male Seal-Lok® - Bulkhead without Locknut - Straight (with O-Ring)

687PDC
687563