Permanent Crimp Fittings - SF Series | #1JSSF-4-1


LOADING IMAGES
1JSSF-4-1

Permanent Crimp Fittings - SF Series | #1JSSF-4-1

Female Seal-Lok™ Swivel Long


Technical Specifications

  • Hose I.D. (inch): 0.09"
  • Port Connection: 1/4"
  • Product Style: Female Seal-Lok - Swivel - Straight - Long
  • Port Size: 1/4 inch
  • Hose Inside Diameter: 0.09 inch
  • Length: 1.5 inch
  • Connection Size: 9/16"-18 inch Thread
  • Connection Type: Seal-Lok
  • Shape: Straight Long
  • Materials of Construction: Steel
  • Product Style: Female Seal-Lok - Swivel - Straight - Long

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's SF Series fittings are crimp style permanent fittings qualified for use with the Parker 56DH/568DH Diagnostic Hose. These compact fittings are used in hydraulic and pneumatic systems where a small O.D. hose is necessary. They are available in straight and 90° elbow shapes to accommodate different application requirements.

Markets:  
• Industrial
• Agriculture
• Construction
• Mobile Equipment
• Transportation

Features/Benefits:
• Available in straight and 90° elbow shapes to accommodate different application requirements
• Parkalign® dies

Applications:
• Hydraulic and pneumatic systems where a small O.D. hose is necessary
• Hydraulic diagnostic hoses

Read More Show Less

CAD Drawings + Files

Part Number
1JSSF-4-1 IGS IPT JPG NEU STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563