Permanent Crimp Fittings - SF Series | #101SF-2-1


LOADING IMAGES
101SF-2-1

Permanent Crimp Fittings - SF Series | #101SF-2-1

Male Taper Pipe Rigid


Technical Specifications

  • Port Connection: 1/8"
  • Hose I.D. (inch): 0.09"
  • Product Style: Male NPTF Pipe - Rigid - Straight
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. Refer to Fluid Connectors safety guide.
  • Port Size: 1/8 inch
  • Hose Inside Diameter: 0.09 inch
  • Length: 1.13 inch
  • Connection Size: 1/8"-27 inch Thread
  • Connection Type: Pipe
  • Shape: Straight
  • Materials of Construction: Steel
  • Product Style: Male NPTF Pipe - Rigid - Straight

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's SF Series fittings are crimp style permanent fittings qualified for use with the Parker 56DH/568DH Diagnostic Hose. These compact fittings are used in hydraulic and pneumatic systems where a small O.D. hose is necessary. They are available in straight and 90° elbow shapes to accommodate different application requirements.

Markets:  
• Industrial
• Agriculture
• Construction
• Mobile Equipment
• Transportation

Features/Benefits:
• Available in straight and 90° elbow shapes to accommodate different application requirements
• Parkalign® dies

Applications:
• Hydraulic and pneumatic systems where a small O.D. hose is necessary
• Hydraulic diagnostic hoses

Read More Show Less

CAD Drawings + Files

Part Number
101SF-2-1 IGS IPT JPG NEU STP

Ok

x

Related Documents

×

$72.11 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563