Quick coupling, European Profile ND 10 (Series 27, Series 1700, Series 1727) | Product Series

Filter by

    No filters selected

Coupling Half

Version

Connection Type

Connection Size

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick coupling, European Profile ND 10 (Series 27, Series 1700, Series 1727)

Quick coupling, European Profile ND 10 (Series 27, Series 1700, Series 1727)

Premium quick coupling system with nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar. Coupling system with the largest standard European profile. Available made of brass/steel or stainless steel.

Technical Specifications

  • Minimum Operating Temperature: -15 to -20 °C
  • Diameter: 10 mm (nominal)
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Hose Barb, Male Thread
  • Interchange Type: European Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Chemical Fluids, Gases, Steam, Pneumatic Media, Water
  • Materials of Construction: Brass, Brass, Nickel-plated, Steel, Nickel-plated, Stainless Steel AISI 303, Stainless Steel AISI 316L
  • Seal Material: NBR, FKM
  • Valve Type: High Flow Air, Poppet
  • Flow Rate: 238 to 634 Gal/min, 900 L/min, 2400 L/min
  • Valve Included: Yes (according to version), No (according to version)
  • Length: 33 to 76 mm
  • Hex Size: 17 to 32 mm
  • Outside Diameter: 15 to 27 mm
  • Maximum Operating Temperature: 212 to 392 °C
Safety Warning

Full Product Description

Parker's 1/2" universal industrial coupling with standard European profile for use with large pneumatic consumers.

Coupling system with single-hand operation. UltraFlo valve for optimum flow and low pressure drop. The series stands out for its robust design (steel sleeve), extremely high flow and long service life even with the harshest use. The collar design minimises damage to the valve body.


Markets:

- Machinery Construction

- Trade

- Automotive

- Life Science

- Process

- Food & Beverage

- Aerospace

- Mobile Hydraulics

- Industrial


Features/Benefits:

- UltraFlo valve for optimum flow and low pressure drop

- Higher working pressure compared to competitve products

- Single-hand operation for easy and fast connection


Applications:

- Pneumatic Power Tools

- Assembly Lines

- Air compressors

- Fluid Transfer

- Labotory Gas Supply

- Cooling of Electronic Components

- Food and chemical processing

- Water and coolant lines

- Thermal Management

Related Documents

×
Products Coupling Half Version Connection Type Connection Size Materials of Construction
27KBTF09RVX Coupler Double Shut-Off Hose Barb 9 mm Stainless Steel AISI 303
27KBTF09EVX Coupler Double Shut-Off Hose Barb 9 mm Stainless Steel AISI 316L
27KBTF19EVX Coupler Double Shut-Off Hose Barb 19 mm Stainless Steel AISI 316L
27SBAW13RVX Plug Double Shut-Off Male, BSPP 1/4" Stainless Steel AISI 303
27SBAW17RVX Plug Double Shut-Off Male, BSPP 3/8" Stainless Steel AISI 303
27SBAW17EVX Plug Double Shut-Off Male, BSPP 3/8" Stainless Steel AISI 316L
27SBAW21RVX Plug Double Shut-Off Male, BSPP 1/2" Stainless Steel AISI 303
27SBAW21EVX Plug Double Shut-Off Male, BSPP 1/2" Stainless Steel AISI 316L
27SBAW26RVX Plug Double Shut-Off Male, BSPP 3/4" Stainless Steel AISI 303
27SBAW26EVX Plug Double Shut-Off Male, BSPP 3/4" Stainless Steel AISI 316L
27SBIW13RVX Plug Double Shut-Off Female, BSPP 1/4" Stainless Steel AISI 303
27SBIW13EVX Plug Double Shut-Off Female, BSPP 1/4" Stainless Steel AISI 316L
27SBIW17RVX Plug Double Shut-Off Female, BSPP 3/8" Stainless Steel AISI 303
27SBIW17EVX Plug Double Shut-Off Female, BSPP 3/8" Stainless Steel AISI 316L
27SBIW21RVX Plug Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 303
27SBIW21EVX Plug Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 316L
27SBIW26RVX Plug Double Shut-Off Female, BSPP 3/4" Stainless Steel AISI 303
27SBIW26EVX Plug Double Shut-Off Female, BSPP 3/4" Stainless Steel AISI 316L
27SBTF09RVX Plug Double Shut-Off Hose Barb 9 mm Stainless Steel AISI 303
27SBTF09EVX Plug Double Shut-Off Hose Barb 9 mm Stainless Steel AISI 316L
27SBTF13RVX Plug Double Shut-Off Hose Barb 13 mm Stainless Steel AISI 303
27SBTF13EVX Plug Double Shut-Off Hose Barb 13 mm Stainless Steel AISI 316L
27SBTF16RVX Plug Double Shut-Off Hose Barb 16 mm Stainless Steel AISI 303
27SBTF16EVX Plug Double Shut-Off Hose Barb 16 mm Stainless Steel AISI 316L
27SBTF19RVX Plug Double Shut-Off Hose Barb 19 mm Stainless Steel AISI 303
27SBTF19EVX Plug Double Shut-Off Hose Barb 19 mm Stainless Steel AISI 316L
27KAAK13MPN Coupler Single Shut-Off Male, BSPT 1/4" Brass, Nickel-plated
27KAAK17MPN Coupler Single Shut-Off Male, BSPT 3/8" Brass, Nickel-plated
27KAAK21MPN Coupler Single Shut-Off Male, BSPT 1/2" Brass, Nickel-plated
27KAAK26MPN Coupler Single Shut-Off Male, BSPT 3/4" Brass, Nickel-plated
27KAIW13MPN Coupler Single Shut-Off Female, BSPP 1/4" Brass, Nickel-plated
27KAIW17MPN Coupler Single Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27KAIW21MPN Coupler Single Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27KAIW26MPN Coupler Single Shut-Off Female, BSPP 3/4" Brass, Nickel-plated
27KATF06MPN Coupler Single Shut-Off Hose Barb 6 mm Brass, Nickel-plated
27KATF08MPN Coupler Single Shut-Off Hose Barb 8 mm Brass, Nickel-plated
27KATF09MPN Coupler Single Shut-Off Hose Barb 9 mm Brass, Nickel-plated
27KATF10MPN Coupler Single Shut-Off Hose Barb 10 mm Brass, Nickel-plated
27KATF13MPN Coupler Single Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27KATF16MPN Coupler Single Shut-Off Hose Barb 16 mm Brass, Nickel-plated
27KATF19MPN Coupler Single Shut-Off Hose Barb 19 mm Brass, Nickel-plated
27SFAK13SXN Plug Single Shut-Off Male, BSPT 1/4" Steel, Nickel-plated
27SFAK17SXN Plug Single Shut-Off Male, BSPT 3/8" Steel, Nickel-plated
27SFAK21SXN Plug Single Shut-Off Male, BSPT 1/2" Steel, Nickel-plated
27SFAK26SXN Plug Single Shut-Off Male, BSPT 3/4" Steel, Nickel-plated
27SFIW13SXN Plug Single Shut-Off Female, BSPP 1/4" Steel, Nickel-plated
27SFIW17SXN Plug Single Shut-Off Female, BSPP 3/8" Steel, Nickel-plated
27SFIW21SXN Plug Single Shut-Off Female, BSPP 1/2" Steel, Nickel-plated
27SFIW26SXN Plug Single Shut-Off Female, BSPP 3/4" Steel, Nickel-plated
27SFTF06SXN Plug Single Shut-Off Hose Barb 6 mm Steel, Nickel-plated
27SFTF08SXN Plug Single Shut-Off Hose Barb 8 mm Steel, Nickel-plated
27SFTF09SXN Plug Single Shut-Off Hose Barb 9 mm Steel, Nickel-plated
27SFTF10SXN Plug Single Shut-Off Hose Barb 10 mm Steel, Nickel-plated
27SFTF13SXN Plug Single Shut-Off Hose Barb 13 mm Steel, Nickel-plated
27SFTF16SXN Plug Single Shut-Off Hose Barb 16 mm Steel, Nickel-plated
27SFTF19SXN Plug Single Shut-Off Hose Barb 19 mm Steel, Nickel-plated
27KBAK13BPX Coupler Double Shut-Off Male, BSPT 1/4" Brass
27KBAK13BPN Coupler Double Shut-Off Male, BSPT 1/4" Brass, Nickel-plated
27KBAK17BPX Coupler Double Shut-Off Male, BSPT 3/8" Brass
27KBAK17BPN Coupler Double Shut-Off Male, BSPT 3/8" Brass, Nickel-plated
27KBAK21BPX Coupler Double Shut-Off Male, BSPT 1/2" Brass
27KBAK21BPN Coupler Double Shut-Off Male, BSPT 1/2" Brass, Nickel-plated
27KBAK26BPX Coupler Double Shut-Off Male, BSPT 3/4" Brass
27KBAK26BPN Coupler Double Shut-Off Male, BSPT 3/4" Brass, Nickel-plated
27KBIW13BPX Coupler Double Shut-Off Female, BSPP 1/4" Brass
27KBIW13BPN Coupler Double Shut-Off Female, BSPP 1/4" Brass, Nickel-plated
27KBIW17BPX Coupler Double Shut-Off Female, BSPP 3/8" Brass
27KBIW17BPN Coupler Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27KBIW21BPX Coupler Double Shut-Off Female, BSPP 1/2" Brass
27KBIW21BPN Coupler Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27KBIW26BPX Coupler Double Shut-Off Female, BSPP 3/4" Brass
27KBIW26BPN Coupler Double Shut-Off Female, BSPP 3/4" Brass, Nickel-plated
27KBTF06BPX Coupler Double Shut-Off Hose Barb 6 mm Brass
27KBTF06BPN Coupler Double Shut-Off Hose Barb 6 mm Brass, Nickel-plated
27KBTF08BPX Coupler Double Shut-Off Hose Barb 8 mm Brass
27KBTF08BPN Coupler Double Shut-Off Hose Barb 8 mm Brass, Nickel-plated
27KBTF09BPX Coupler Double Shut-Off Hose Barb 9 mm Brass
27KBTF09BPN Coupler Double Shut-Off Hose Barb 9 mm Brass, Nickel-plated
27KBTF10BPX Coupler Double Shut-Off Hose Barb 10 mm Brass
27KBTF10BPN Coupler Double Shut-Off Hose Barb 10 mm Brass, Nickel-plated
27KBTF13BPX Coupler Double Shut-Off Hose Barb 13 mm Brass
27KBTF13BPN Coupler Double Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27KBTF16BPX Coupler Double Shut-Off Hose Barb 16 mm Brass
27KBTF16BPN Coupler Double Shut-Off Hose Barb 16 mm Brass, Nickel-plated
27KBTF19BPX Coupler Double Shut-Off Hose Barb 19 mm Brass
27KBTF19BPN Coupler Double Shut-Off Hose Barb 19 mm Brass, Nickel-plated
27SBAK13MPN Plug Double Shut-Off Male, BSPT 1/4" Brass, Nickel-plated
27SBAK17MPN Plug Double Shut-Off Male, BSPT 3/8" Brass, Nickel-plated
27SBAK21MPN Plug Double Shut-Off Male, BSPT 1/2" Brass, Nickel-plated
27SBAK26MPN Plug Double Shut-Off Male, BSPT 3/4" Brass, Nickel-plated
27SBIW13MPN Plug Double Shut-Off Female, BSPP 1/4" Brass, Nickel-plated
27SBIW17MPN Plug Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27SBIW21MPN Plug Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27SBIW26MPN Plug Double Shut-Off Female, BSPP 3/4" Brass, Nickel-plated
27SBTF06MPN Plug Double Shut-Off Hose Barb 6 mm Brass, Nickel-plated
27SBTF08MPN Plug Double Shut-Off Hose Barb 8 mm Brass, Nickel-plated
27SBTF09MPN Plug Double Shut-Off Hose Barb 9 mm Brass, Nickel-plated
27SBTF10MPN Plug Double Shut-Off Hose Barb 10 mm Brass, Nickel-plated
27SBTF13MPN Plug Double Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27SBTF16MPN Plug Double Shut-Off Hose Barb 16 mm Brass, Nickel-plated
27SBTF19MPN Plug Double Shut-Off Hose Barb 19 mm Brass, Nickel-plated
27KAAW13RVX Coupler Single Shut-Off Male, BSPP 1/4" Stainless Steel AISI 303
27KAAW17RVX Coupler Single Shut-Off Male, BSPP 3/8" Stainless Steel AISI 303
27KAAW17EVX Coupler Single Shut-Off Male, BSPP 3/8" Stainless Steel AISI 316L
27KAAW21RVX Coupler Single Shut-Off Male, BSPP 1/2" Stainless Steel AISI 303
27KAAW21EVX Coupler Single Shut-Off Male, BSPP 1/2" Stainless Steel AISI 316L
27KAAW26RVX Coupler Single Shut-Off Male, BSPP 3/4" Stainless Steel AISI 303
27KAAW26EVX Coupler Single Shut-Off Male, BSPP 3/4" Stainless Steel AISI 316L
27KAIW17RVX Coupler Single Shut-Off Female, BSPP 3/8" Stainless Steel AISI 303
27KAIW17EVX Coupler Single Shut-Off Female, BSPP 3/8" Stainless Steel AISI 316L
27KAIW21RVX Coupler Single Shut-Off Female, BSPP 1/2" Stainless Steel AISI 303
27KAIW21EVX Coupler Single Shut-Off Female, BSPP 1/2" Stainless Steel AISI 316L
27KAIW26RVX Coupler Single Shut-Off Female, BSPP 3/4" Stainless Steel AISI 303
27KAIW26EVX Coupler Single Shut-Off Female, BSPP 3/4" Stainless Steel AISI 316L
27KATF08EVX Coupler Single Shut-Off Hose Barb 8 mm Stainless Steel AISI 316L
27KATF09RVX Coupler Single Shut-Off Hose Barb 9 mm Stainless Steel AISI 303
27KATF09EVX Coupler Single Shut-Off Hose Barb 9 mm Stainless Steel AISI 316L
27KATF10EVX Coupler Single Shut-Off Hose Barb 10 mm Stainless Steel AISI 316L
27KATF13RVX Coupler Single Shut-Off Hose Barb 13 mm Stainless Steel AISI 303
27KATF13EVX Coupler Single Shut-Off Hose Barb 13 mm Stainless Steel AISI 316L
27KATF16RVX Coupler Single Shut-Off Hose Barb 16 mm Stainless Steel AISI 303
27KATF16EVX Coupler Single Shut-Off Hose Barb 16 mm Stainless Steel AISI 316L
27KATF19RVX Coupler Single Shut-Off Hose Barb 19 mm Stainless Steel AISI 303
27KATF19EVX Coupler Single Shut-Off Hose Barb 19 mm Stainless Steel AISI 316L
27SFAW13RXX Plug Single Shut-Off Male, BSPP 1/4" Stainless Steel AISI 303
27SFAW13EXX Plug Single Shut-Off Male, BSPP 1/4" Stainless Steel AISI 316L
27SFAW17RXX Plug Single Shut-Off Male, BSPP 3/8" Stainless Steel AISI 303
27SFAW17EXX Plug Single Shut-Off Male, BSPP 3/8" Stainless Steel AISI 316L
27SFAW21RXX Plug Single Shut-Off Male, BSPP 1/2" Stainless Steel AISI 303
27SFAW21EXX Plug Single Shut-Off Male, BSPP 1/2" Stainless Steel AISI 316L
27SFAW26RXX Plug Single Shut-Off Male, BSPP 3/4" Stainless Steel AISI 303
27SFAW26EXX Plug Single Shut-Off Male, BSPP 3/4" Stainless Steel AISI 316L
27SFIW17RXX Plug Single Shut-Off Female, BSPP 3/8" Stainless Steel AISI 303
27SFIW17EXX Plug Single Shut-Off Female, BSPP 3/8" Stainless Steel AISI 316L
27SFIW21RXX Plug Single Shut-Off Female, BSPP 1/2" Stainless Steel AISI 303
27SFIW21EXX Plug Single Shut-Off Female, BSPP 1/2" Stainless Steel AISI 316L
27SFIW26RXX Plug Single Shut-Off Female, BSPP 3/4" Stainless Steel AISI 303
27SFIW26EXX Plug Single Shut-Off Female, BSPP 3/4" Stainless Steel AISI 316L
27SFTF06RXX Plug Single Shut-Off Hose Barb 6 mm Stainless Steel AISI 303
27SFTF08RXX Plug Single Shut-Off Hose Barb 8 mm Stainless Steel AISI 303
27SFTF09RXX Plug Single Shut-Off Hose Barb 9 mm Stainless Steel AISI 303
27SFTF09EXX Plug Single Shut-Off Hose Barb 9 mm Stainless Steel AISI 316L
27SFTF10RXX Plug Single Shut-Off Hose Barb 10 mm Stainless Steel AISI 303
27SFTF13RXX Plug Single Shut-Off Hose Barb 13 mm Stainless Steel AISI 303
27SFTF13EXX Plug Single Shut-Off Hose Barb 13 mm Stainless Steel AISI 316L
27SFTF16RXX Plug Single Shut-Off Hose Barb 16 mm Stainless Steel AISI 303
27SFTF16EXX Plug Single Shut-Off Hose Barb 16 mm Stainless Steel AISI 316L
27SFTF19RXX Plug Single Shut-Off Hose Barb 19 mm Stainless Steel AISI 303
27SFTF19EXX Plug Single Shut-Off Hose Barb 19 mm Stainless Steel AISI 316L
27KBAW13RVX Coupler Double Shut-Off Male, BSPP 1/4" Stainless Steel AISI 303
27KBAW17RVX Coupler Double Shut-Off Male, BSPP 3/8" Stainless Steel AISI 303
27KBAW17EVX Coupler Double Shut-Off Male, BSPP 3/8" Stainless Steel AISI 316L
27KBAW21RVX Coupler Double Shut-Off Male, BSPP 1/2" Stainless Steel AISI 303
27KBAW21EVX Coupler Double Shut-Off Male, BSPP 1/2" Stainless Steel AISI 316L
27KBAW26RVX Coupler Double Shut-Off Male, BSPP 3/4" Stainless Steel AISI 303
27KBAW26EVX Coupler Double Shut-Off Male, BSPP 3/4" Stainless Steel AISI 316L
27KBIW13EVX Coupler Double Shut-Off Female, BSPP 1/4" Stainless Steel AISI 316L
27KBIW17RVX Coupler Double Shut-Off Female, BSPP 3/8" Stainless Steel AISI 303
27KBIW17EVX Coupler Double Shut-Off Female, BSPP 3/8" Stainless Steel AISI 316L
27KBIW21RVX Coupler Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 303
27KBIW21EVX Coupler Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 316L
27KBIW26RVX Coupler Double Shut-Off Female, BSPP 3/4" Stainless Steel AISI 303
27KBIW26EVX Coupler Double Shut-Off Female, BSPP 3/4" Stainless Steel AISI 316L
27KBTF13RVX Coupler Double Shut-Off Hose Barb 13 mm Stainless Steel AISI 303
27KBTF13EVX Coupler Double Shut-Off Hose Barb 13 mm Stainless Steel AISI 316L
27KBTF16RVX Coupler Double Shut-Off Hose Barb 16 mm Stainless Steel AISI 303
27KBTF16EVX Coupler Double Shut-Off Hose Barb 16 mm Stainless Steel AISI 316L
27KBTF19RVX Coupler Double Shut-Off Hose Barb 19 mm Stainless Steel AISI 303
27KAIW21EEX Coupler Single Shut-Off Female, BSPP 1/2" Stainless Steel AISI 316L
27KATF13MVN Coupler Single Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27KBAW21BPN Coupler Double Shut-Off Male, BSPP 1/2" Brass, Nickel-plated
27KBAW26MPN Coupler Double Shut-Off Male, BSPP 3/4" Brass, Nickel-plated
27KBIW17BEX Coupler Double Shut-Off Female, BSPP 3/8" Brass
27KBIW21BVN Coupler Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27KBIW21MEX Coupler Double Shut-Off Female, BSPP 1/2" Brass
27KBIW21MPX Coupler Double Shut-Off Female, BSPP 1/2" Brass
27KBTF16MPX Coupler Double Shut-Off Hose Barb 16 mm Brass
27KFAK13MPN Coupler Straight Through Male, BSPT 1/4" Brass, Nickel-plated
27KFAK13MVN Coupler Straight Through Male, BSPT 1/4" Brass, Nickel-plated
27KFAK26MEN Coupler Straight Through Male, BSPT 3/4" Brass, Nickel-plated
27KFAW17RVX Coupler Straight Through Male, BSPP 3/8" Stainless Steel AISI 303
27KFAW21BVN Coupler Straight Through Male, BSPP 1/2" Brass, Nickel-plated
27KFIW17MPN Coupler Straight Through Female, BSPP 3/8" Brass, Nickel-plated
27KFTF09RVX Coupler Straight Through Hose Barb 9 mm Stainless Steel AISI 303
27KFTF13MPN Coupler Straight Through Hose Barb 13 mm Brass, Nickel-plated
27KFTF13RVX Coupler Straight Through Hose Barb 13 mm Stainless Steel AISI 303
27SBAW26REX Plug Double Shut-Off Male, BSPP 3/4" Stainless Steel AISI 303
27SBIW21EEX Plug Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 316L
27SBTF13MEX Plug Double Shut-Off Hose Barb 13 mm Brass
27SFAW26SXN Plug Straight Through Male, BSPP 3/4" Steel, Nickel-plated
27SFTF08EXX Plug Straight Through Hose Barb 8 mm Stainless Steel AISI 316L
27KAAW17MEN Coupler Single Shut-Off Male, BSPP 3/8" Brass, Nickel-plated
27KAAW21MPN Coupler Single Shut-Off Male, BSPP 1/2" Brass, Nickel-plated
27KAIW17MVN Coupler Single Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27KAIW26BPN Coupler Single Shut-Off Female, BSPP 3/4" Brass, Nickel-plated
27KBAK21BVN Coupler Double Shut-Off Male, BSPT 1/2" Brass, Nickel-plated
27KBAK21MPN Coupler Double Shut-Off Male, BSPT 1/2" Brass, Nickel-plated
27KBAK26BVN Coupler Double Shut-Off Male, BSPT 3/4" Brass, Nickel-plated
27KBAK26MPN Coupler Double Shut-Off Male, BSPT 3/4" Brass, Nickel-plated
27KBAW21MPN Coupler Double Shut-Off Male, BSPP 1/2" Brass, Nickel-plated
27KBAW21MPX Coupler Double Shut-Off Male, BSPP 1/2" Brass
27KBAW21REX Coupler Double Shut-Off Male, BSPP 1/2" Stainless Steel AISI 303
27KBIW13MVN Coupler Double Shut-Off Female, BSPP 1/4" Brass, Nickel-plated
27KBIW17BEN Coupler Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27KBIW17BVN Coupler Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27KBIW17MPN Coupler Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27KBIW21EEX Coupler Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 316L
27KBIW21MPN Coupler Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27KBIW26MPN Coupler Double Shut-Off Female, BSPP 3/4" Brass, Nickel-plated
27KBTF13MPX Coupler Double Shut-Off Hose Barb 13 mm Brass
27KBTF16MPN Coupler Double Shut-Off Hose Barb 16 mm Brass, Nickel-plated
27KFAK21MVN Coupler Straight Through Male, BSPT 1/2" Brass, Nickel-plated
27KFIW21MPN Coupler Straight Through Female, BSPP 1/2" Brass, Nickel-plated
27KFIW26MPN Coupler Straight Through Female, BSPP 3/4" Brass, Nickel-plated
27SBAK13MPX Plug Double Shut-Off Male, BSPT 1/4" Brass
27SBAK17MPX Plug Double Shut-Off Male, BSPT 3/8" Brass
27SBAK21MPX Plug Double Shut-Off Male, BSPT 1/2" Brass
27SBAK21MVN Plug Double Shut-Off Male, BSPT 1/2" Brass, Nickel-plated
27SBAK26MPX Plug Double Shut-Off Male, BSPT 3/4" Brass
27SBAW17MPN Plug Double Shut-Off Male, BSPP 3/8" Brass, Nickel-plated
27SBAW17MVN Plug Double Shut-Off Male, BSPP 3/8" Brass, Nickel-plated
27SBAW21MPN Plug Double Shut-Off Male, BSPP 1/2" Brass, Nickel-plated
27SBAW21MPX Plug Double Shut-Off Male, BSPP 1/2" Brass
27SBAW21REX Plug Double Shut-Off Male, BSPP 1/2" Stainless Steel AISI 303
27SBIW13MPX Plug Double Shut-Off Female, BSPP 1/4" Brass
27SBIW17MPX Plug Double Shut-Off Female, BSPP 3/8" Brass
27SBIW17MVN Plug Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27SBIW21MPX Plug Double Shut-Off Female, BSPP 1/2" Brass
27SBIW21REX Plug Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 303
27SBIW26MPX Plug Double Shut-Off Female, BSPP 3/4" Brass
27SBTF06MPX Plug Double Shut-Off Hose Barb 6 mm Brass
27SBTF10MPX Plug Double Shut-Off Hose Barb 10 mm Brass
27SBTF10MVN Plug Double Shut-Off Hose Barb 10 mm Brass, Nickel-plated
27SBTF13MPX Plug Double Shut-Off Hose Barb 13 mm Brass
27SBTF19MPX Plug Double Shut-Off Hose Barb 19 mm Brass
27SFAW13SXN Plug Single Shut-Off Male, BSPP 1/4" Steel, Nickel-plated
27SFAW17SXN Plug Single Shut-Off Male, BSPP 3/8" Steel, Nickel-plated
27SFAW21SXN Plug Single Shut-Off Male, BSPP 1/2" Steel, Nickel-plated
27KAAW17MPN Coupler Single Shut-Off Male, BSPP 3/8" Brass, Nickel-plated
27KAIW17EEX Coupler Single Shut-Off Female, BSPP 3/8" Stainless Steel AISI 316L
27KAIW17EKX Coupler Single Shut-Off Female, BSPP 3/8" Stainless Steel AISI 316L
27KAIW17MED Coupler Single Shut-Off Female, BSPP 3/8" Brass
27KAIW21MVN Coupler Single Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27KATF09EKX Coupler Single Shut-Off Hose Barb 9 mm Stainless Steel AISI 316L
27KATF10BPN Coupler Single Shut-Off Hose Barb 10 mm Brass, Nickel-plated
27KBAK13MPN Coupler Double Shut-Off Male, BSPT 1/4" Brass, Nickel-plated
27KBAK17BEC Coupler Double Shut-Off Male, BSPT 3/8" Brass, Chrome-plated
27KBAK17MVN Coupler Double Shut-Off Male, BSPT 3/8" Brass, Nickel-plated
27KBAW17EEX Coupler Double Shut-Off Male, BSPP 3/8" Stainless Steel AISI 316L
27KBIW13MEN Coupler Double Shut-Off Female, BSPP 1/4" Brass, Nickel-plated
27KBIW13MPN Coupler Double Shut-Off Female, BSPP 1/4" Brass, Nickel-plated
27KBIW17BPC Coupler Double Shut-Off Female, BSPP 3/8" Brass, Chrome-plated
27KBIW17MEN Coupler Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27KBIW21MEN Coupler Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27KBIW21MVN Coupler Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27KBTF09MPN Coupler Double Shut-Off Hose Barb 9 mm Brass, Nickel-plated
27KBTF10MPN Coupler Double Shut-Off Hose Barb 10 mm Brass, Nickel-plated
27KBTF13MEN Coupler Double Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27KBTF13MPN Coupler Double Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27KBTF13MVN Coupler Double Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27KBTF16MVN Coupler Double Shut-Off Hose Barb 16 mm Brass, Nickel-plated
27KFAW21EVX Coupler Straight Through Male, BSPP 1/2" Stainless Steel AISI 316L
27KFAW21MPN Coupler Straight Through Male, BSPP 1/2" Brass, Nickel-plated
27KFAW21MVN Coupler Straight Through Male, BSPP 1/2" Brass, Nickel-plated
27KFIW17MVN Coupler Straight Through Female, BSPP 3/8" Brass, Nickel-plated
27KFTF10MEN Coupler Straight Through Hose Barb 10 mm Brass, Nickel-plated
27SBAK21MEN Plug Double Shut-Off Male, BSPT 1/2" Brass, Nickel-plated
27SBAW17EKX Plug Double Shut-Off Male, BSPP 3/8" Stainless Steel AISI 316L
27SBAW21MEN Plug Double Shut-Off Male, BSPP 1/2" Brass, Nickel-plated
27SBIW17MEN Plug Double Shut-Off Female, BSPP 3/8" Brass, Nickel-plated
27SBIW21MEN Plug Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27SBIW21MVN Plug Double Shut-Off Female, BSPP 1/2" Brass, Nickel-plated
27SBTF09MEC Plug Double Shut-Off Hose Barb 9 mm Brass, Chrome-plated
27SBTF13MEN Plug Double Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27SBTF13MVN Plug Double Shut-Off Hose Barb 13 mm Brass, Nickel-plated
27SFAK13MXN Plug Straight Through Male, BSPT 1/4" Brass, Nickel-plated
27SFAK17MXN Plug Straight Through Male, BSPT 3/8" Brass, Nickel-plated
27SFAK21MXN Plug Straight Through Male, BSPT 1/2" Brass, Nickel-plated
27SFAK26MXN Plug Straight Through Male, BSPT 3/4" Brass, Nickel-plated
27SFAW13MXN Plug Straight Through Male, BSPP 1/4" Brass, Nickel-plated
27SFAW17MXN Plug Straight Through Male, BSPP 3/8" Brass, Nickel-plated
27SFAW21MXN Plug Straight Through Male, BSPP 1/2" Brass, Nickel-plated
27SFAW26MXN Plug Straight Through Male, BSPP 3/4" Brass, Nickel-plated
27SFIW13MXN Plug Straight Through Female, BSPP 1/4" Brass, Nickel-plated
27SFIW17MXN Plug Straight Through Female, BSPP 3/8" Brass, Nickel-plated
27SFIW21MXN Plug Straight Through Female, BSPP 1/2" Brass, Nickel-plated
27SFIW26MXN Plug Straight Through Female, BSPP 3/4" Brass, Nickel-plated
27SFTF06EXX Plug Straight Through Hose Barb 6 mm Stainless Steel AISI 316L
27SFTF10MXN Plug Straight Through Hose Barb 10 mm Brass, Nickel-plated
27SFTF13MXN Plug Straight Through Hose Barb 13 mm Brass, Nickel-plated
27SFTF16MXN Plug Straight Through Hose Barb 16 mm Brass, Nickel-plated
27SFTF19MXN Plug Straight Through Hose Barb 19 mm Brass, Nickel-plated
1700KAAK17SPN Coupler Single Shut-Off Male, BSPT 3/8" Steel
1700KAAK21SPN Coupler Single Shut-Off Male, BSPT 1/2" Steel
1700KAAK26SPN Coupler Single Shut-Off Male, BSPT 3/4" Steel
1700KAIW17SPN Coupler Single Shut-Off Female, BSPP 3/8" Steel
1700KAIW21SPN Coupler Single Shut-Off Female, BSPP 1/2" Steel
1700KAIW26SPN Coupler Single Shut-Off Female, BSPP 3/4" Steel
1700KATF10SPN Coupler Single Shut-Off Hose Barb 10 mm Steel
1700KATF13SPN Coupler Single Shut-Off Hose Barb 13 mm Steel
1700KATF16SPN Coupler Single Shut-Off Hose Barb 16 mm Steel
1700KATF19SPN Coupler Single Shut-Off Hose Barb 19 mm Steel
1700KBAW17BPN Coupler Double Shut-Off Male, BSPP 3/8" Brass
1700KBAW21BPN Coupler Double Shut-Off Male, BSPP 1/2" Brass
1700KBAW26BPN Coupler Double Shut-Off Male, BSPP 3/4" Brass
1700KBIW17BPN Coupler Double Shut-Off Female, BSPP 3/8" Brass
1700KBIW21BPN Coupler Double Shut-Off Female, BSPP 1/2" Brass
1700KBIW26BPN Coupler Double Shut-Off Female, BSPP 3/4" Brass
1700KBTF10BPN Coupler Double Shut-Off Hose Barb 10 mm Brass
1700KBTF13BPN Coupler Double Shut-Off Hose Barb 13 mm Brass
1700KBTF16BPN Coupler Double Shut-Off Hose Barb 16 mm Brass
1700KBTF19BPN Coupler Double Shut-Off Hose Barb 19 mm Brass
1700KEAW17SPN Coupler Self-Venting System Male, BSPP 3/8" Steel
1700KEAW21SPN Coupler Self-Venting System Male, BSPP 1/2" Steel
1700KEAW26SPN Coupler Self-Venting System Male, BSPP 3/4" Steel
1700KEIW17SPN Coupler Self-Venting System Female, BSPP 3/8" Steel
1700KEIW21SPN Coupler Self-Venting System Female, BSPP 1/2" Steel
1700KEIW26SPN Coupler Self-Venting System Female, BSPP 3/4" Steel
1727KAAK17SPN Coupler Single Shut-Off Male, BSPT 3/8" Steel
1727KAAK21SPN Coupler Single Shut-Off Male, BSPT 1/2" Steel
1727KAAK26SPN Coupler Single Shut-Off Male, BSPT 3/4" Steel
1727KAIW17SPN Coupler Single Shut-Off Female, BSPP 3/8" Steel
1727KAIW21SPN Coupler Single Shut-Off Female, BSPP 1/2" Steel
1727KAIW26SPN Coupler Single Shut-Off Female, BSPP 3/4" Steel
1727KATF10SPN Coupler Single Shut-Off Hose Barb 10 mm Steel
1727KATF13SPN Coupler Single Shut-Off Hose Barb 13 mm Steel
1727KATF16SPN Coupler Single Shut-Off Hose Barb 16 mm Steel
1727KATF19SPN Coupler Single Shut-Off Hose Barb 19 mm Steel
27KAAW13REX Coupler Single Shut-Off Male, BSPP 1/4" Stainless Steel AISI 303
27KBIW21REX Coupler Double Shut-Off Female, BSPP 1/2" Stainless Steel AISI 303
27SBIW26MVN Plug Double Shut-Off Female, BSPP 3/4" Brass, Nickel-plated

687PDC
A43098