Quick coupling, European Profile ND 10 (Series 27, Series 1700, Series 1727) | #1700KAAK17SPN


LOADING IMAGES
1700KAAK17SPN

Quick coupling, European Profile ND 10 (Series 27, Series 1700, Series 1727) | #1700KAAK17SPN

Premium quick coupling system with nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar. Coupling system with the largest standard European profile. Available made of brass/steel or stainless steel.


Technical Specifications

  • Materials of Construction: Steel
  • Connection Size: 3/8"
  • Coupling Half: Coupler
  • Version: Single Shut-Off
  • Connection Type: Male, BSPT
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: General Industrial, Electronics
  • Application: Energy Management, Industrial Machinery, Air & Gas Compressor, Electronics
  • Technology: Pneumatics
  • Product Type: Pneumatic Quick Couplings
  • Product Style: Quick-Connect
  • Product Series: Series 1700
  • Maximum Operating Pressure: up to 35 bar, up to 507 psi
  • Connection Type: Male, BSPT DIN 2999 Tapered
  • Connection Size: R 3/8
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • For Fluid Type: Compressed Air, Air
  • Flow Rate: 3580 L/min
  • Body Material: Steel
  • Seal Material: NBR
  • Sleeve Material: Steel (QPQ-treated)
  • Interchange Type: European Profile
  • Coupling Half: Coupler
  • Compatible Fitting: Series 27 Plug
  • Valve Type: Ultra High Flow Valve
  • Function: Single Shut-Off
  • Operation Type: Sleeve
  • Plating Type: Nickel-plated
  • Diameter: 10 mm (nominal)
  • Hex Size: 24 mm
  • Specifications Met: ATEX, RoHS
  • Length: 70 mm
  • Quantity per Box: 5
  • Region of Origin: Germany
  • Outside Diameter: 27 mm
  • Shape: Straight
Safety Warning

Item Information

Parker's 1/2" universal industrial coupling with standard European profile for use with large pneumatic consumers.

Coupling system with single-hand operation. UltraFlo valve for optimum flow and low pressure drop. The series stands out for its robust design (steel sleeve), extremely high flow and long service life even with the harshest use. The collar design minimises damage to the valve body.


Markets:

- Machinery Construction

- Trade

- Automotive

- Life Science

- Process

- Food & Beverage

- Aerospace

- Mobile Hydraulics

- Industrial


Features/Benefits:

- UltraFlo valve for optimum flow and low pressure drop

- Higher working pressure compared to competitve products

- Single-hand operation for easy and fast connection


Applications:

- Pneumatic Power Tools

- Assembly Lines

- Air compressors

- Fluid Transfer

- Labotory Gas Supply

- Cooling of Electronic Components

- Food and chemical processing

- Water and coolant lines

- Thermal Management

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098