Quick coupling, European Profile ND 10 (Series 27, Series 1700, Series 1727) | #27SFIW13SXN


LOADING IMAGES
27SFIW13SXN

Quick coupling, European Profile ND 10 (Series 27, Series 1700, Series 1727) | #27SFIW13SXN OBSOLETE

Note: This product is no longer available - please consult its replacement on crossref.parker.com.


Technical Specifications

  • Connection Size: 1/4"
  • Coupling Half: Plug
  • Version: Single Shut-Off
  • Connection Type: Female, BSPP
  • Materials of Construction: Steel, Nickel-plated
  • Minimum Operating Temperature: -15 to -20 °C
  • Diameter: 10 mm (nominal)
  • Application: Fluid Handling, Pneumatics
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Hose Barb, Male Thread
  • Interchange Type: European Profile
  • Maximum Operating Pressure: 35 bar, 500 psi
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Materials of Construction: Brass, Brass, Nickel-plated, Stainless Steel AISI 303, Stainless Steel AISI 316L, Steel, Nickel-plated
  • Seal Material: FKM, NBR
  • Valve Type: High Flow Air, Poppet
  • Flow Rate: 238 to 634 Gal/min, 2400 L/min, 900 L/min
  • Valve Included: No (according to version), Yes (according to version)
  • Length: 33 to 76 mm
  • Hex Size: 17 to 32 mm
  • Outside Diameter: 15 to 27 mm
  • Maximum Operating Temperature: 212 to 392 °C
Safety Warning

Item Information

Parker's 1/2" universal industrial coupling with standard European profile for use with large pneumatic consumers.

Coupling system with single-hand operation. UltraFlo valve for optimum flow and low pressure drop. The series stands out for its robust design (steel sleeve), extremely high flow and long service life even with the harshest use. The collar design minimises damage to the valve body.


Markets:

- Machinery Construction

- Trade

- Automotive

- Life Science

- Process

- Food & Beverage

- Aerospace

- Mobile Hydraulics

- Industrial


Features/Benefits:

- UltraFlo valve for optimum flow and low pressure drop

- Higher working pressure compared to competitve products

- Single-hand operation for easy and fast connection


Applications:

- Pneumatic Power Tools

- Assembly Lines

- Air compressors

- Fluid Transfer

- Labotory Gas Supply

- Cooling of Electronic Components

- Food and chemical processing

- Water and coolant lines

- Thermal Management

Read More Show Less

CAD Drawings + Files

Part Number
27SFIW13SXN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098