Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Quick coupling system with nominal diameter 1.5 for pneumatic and fluid handling applications up to 35 bar. Parker's smallest mini industrial coupling system. Available made of brass.
California Residents: Prop-65 Warning
Product Demos & Tutorials |
---|
Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
Products | Type | Connection Type | Connection Thread Size | Hose I.D. | Materials of Construction |
---|---|---|---|---|---|
02SFTF03MXN | Plug | Hose Barb | n/a | 3 mm | Brass, Nickel-plated |
02KAAM03MPX | Coupling | Male, Metric | 3 mm | n/a | Brass |
02KAAM03MPN | Coupling | Male, Metric | 3 mm | n/a | Brass, Nickel-plated |
02KAIM03MPX | Coupling | Female, Metric | 3 mm | n/a | Brass |
02KAIM03MPN | Coupling | Female, Metric | 3 mm | n/a | Brass, Nickel-plated |
02KATF02MPX | Coupling | Hose Barb | n/a | 2 mm | Brass |
02KATF02MPN | Coupling | Hose Barb | n/a | 2 mm | Brass, Nickel-plated |
02KATF03MPX | Coupling | Hose Barb | n/a | 3 mm | Brass |
02KATF03MPN | Coupling | Hose Barb | n/a | 3 mm | Brass, Nickel-plated |
02KATS02MPX | Coupling | Panel Mount with Hose Barb | n/a | 2 mm | Brass |
02KATS02MPN | Coupling | Panel Mount with Hose Barb | n/a | 2 mm | Brass, Nickel-plated |
02KATS03MPX | Coupling | Panel Mount with Hose Barb | n/a | 3 mm | Brass |
02KATS03MPN | Coupling | Panel Mount with Hose Barb | n/a | 3 mm | Brass, Nickel-plated |
02SFAM03MXX | Plug | Male, Metric | 3 mm | n/a | Brass |
02SFAM03MXN | Plug | Male, Metric | 3 mm | n/a | Brass, Nickel-plated |
02SFIM03MXX | Plug | Female, Metric | 3 mm | n/a | Brass |
02SFIM03MXN | Plug | Female, Metric | 3 mm | n/a | Brass, Nickel-plated |
02SFTF02MXX | Plug | Hose Barb | n/a | 2 mm | Brass |
02SFTF02MXN | Plug | Hose Barb | n/a | 2 mm | Brass, Nickel-plated |
02SFTS02MXX | Plug | Panel Mount with Hose Barb | n/a | 2 mm | Brass |
02SFTS02MXN | Plug | Panel Mount with Hose Barb | n/a | 2 mm | Brass, Nickel-plated |
02SFTS03MXX | Plug | Panel Mount with Hose Barb | n/a | 3 mm | Brass |
02SFTS03MXN | Plug | Panel Mount with Hose Barb | n/a | 3 mm | Brass, Nickel-plated |
02SFTF03MXX | Plug | Hose Barb | n/a | 3 mm | Brass |
02SFAM03MXC | Plug | Male, Metric | 3 mm | n/a | Brass, Chrome plated |