Parker's Smallest Quick Coupling, Series 02 | #02KATF02MPX


LOADING IMAGES
02KATF02MPX

Parker's Smallest Quick Coupling, Series 02 | #02KATF02MPX

Quick coupling system with nominal diameter 1.5 for pneumatic and fluid handling applications up to 35 bar. Parker's smallest mini industrial coupling system. Available made of brass.


Technical Specifications

  • Connection Thread Size: n/a
  • Hose I.D.: 2 mm
  • Materials of Construction: Brass
  • Connection Type: Hose Barb
  • Type: Coupling
  • Diameter: 1.5 mm (nominal)
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 21 mm
  • Hex Size: 6 mm
  • Outside Diameter: 6.5 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 105 L/min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's smallest Quick Coupling Series 02 is a mini industrial coupling for air and gas applications. It's primarily used in medicine, didactics and model building. Due to its extremely small dimensions, the series 02 is especially suitable for use with liquids.
The series 02 is developed for single-hand operation.

Markets:
- Machinery Construction
- Life Science

Features/Benefits:
- Single-hand operation for easy and fast connection
- Extremely small dimensions

Applications:
- Fluid Transfer
- Model Making

Read More Show Less

CAD Drawings + Files

Part Number
02KATF02MPX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098