Parker's Smallest Quick Coupling, Series 02 | #02SFAM03MXC


LOADING IMAGES
02SFAM03MXC

Parker's Smallest Quick Coupling, Series 02 | #02SFAM03MXC

Quick coupling system with nominal diameter 1.5 for pneumatic and fluid handling applications up to 35 bar. Parker's smallest mini industrial coupling system. Available made of brass.


Technical Specifications

  • Type: Plug
  • Hose I.D.: n/a
  • Materials of Construction: Brass, Chrome plated
  • Connection Type: Male, Metric
  • Connection Thread Size: 3 mm
  • Diameter: 1.5 mm (nominal), 1.5 (nominal)
  • Valve Included: No
  • Version: Single Shut-Off
  • Length: 11 mm
  • Hex Size: 6 mm
  • Outside Diameter: n/a, M3
  • Seal Material: n/a, Without seal
  • Minimum Operating Temperature: -20 °C, down to -40 °C
  • Maximum Operating Temperature: 100 °C, up to 240 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 105 L/min, 50 L/min (air)
Safety Warning

Item Information

Parker's smallest Quick Coupling Series 02 is a mini industrial coupling for air and gas applications. It's primarily used in medicine, didactics and model building. Due to its extremely small dimensions, the series 02 is especially suitable for use with liquids.
The series 02 is developed for single-hand operation.

Markets:
- Machinery Construction
- Life Science

Features/Benefits:
- Single-hand operation for easy and fast connection
- Extremely small dimensions

Applications:
- Fluid Transfer
- Model Making

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098