GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542

GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542

Gully Washer PVC Medium Duty Lay Flat Water Discharge Hose is designed for water transfer in applications to 140°F and 150 psi, Series 7542

Technical Specifications

  • Cover Material: PVC
  • Hose Inner Tube Material: Nitrile/PVC, Red
  • Inside Diameter: 1-1/2 to 8 inch, 38.1 to 203.2 mm
  • Weight: 0.23 to 0.51 lb/ft, 0.34 to 2.25 kg/m
  • Maximum Operating Pressure: 100 to 150 psi, 6.9 to 19.3 bar, 0.7 to 1.0 MPa
  • Application: Water
  • Nominal Hose Inside Diameter: 40 to 200 mm
  • Hose Reinforcement Material: 3 Plies of Textile
  • Minimum Bend Radius: n/a
  • Size: -24 to -128
  • Outside Diameter: 1.658 to 8.240 inch, 42.1 to 209.3 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Length per Package: 300 ft
  • Cover Color: Red

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7542 Gully Washer PVC Medium Duty Lay Flat Water Discharge Hose is lightweight and rolls up flat for easy handling, storage and transportation. The distinctive red cover is easy to identify, flame resistant for operator safety, and resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Red nitrile/PVC for economical service to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Red PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in 300-foot continuous lengths for maximum versatility in application and efficient inventory management.

Applications:
- media
• Mild chemicals
• Slurries
• Water
- usage
• Drainage systems
• Irrigation
• Pumps

Industry Standards:
• MSHA

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch)
7542-1501 1-1/2
7542-2001 2
7542-2501 2-1/2
7542-3001 3
7542-4001 4
7542-6001 6
Series 7542 8

687PDC
687583