GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542 | #7542-6001


LOADING IMAGES
Series 7542

GULLY WASHER® PVC Medium Duty Lay Flat Water Discharge Hose, Series 7542 | #7542-6001

Gully Washer PVC Medium Duty Lay Flat Water Discharge Hose is designed for water transfer in applications to 140°F and 150 psi, Series 7542


Technical Specifications

  • Hose I.D. (inch): 6
  • Cover Material: PVC
  • Hose Inner Tube Material: Nitrile/PVC, Red
  • Media: Water
  • Weight: 1.02 lb/ft, 1.52 kg/m
  • Maximum Operating Pressure: 100 to 150 psi, 6.9 to 19.3 bar, 0.7 to 1.0 MPa
  • Application: Water
  • Specifications Met: MSHA
  • Inside Diameter: 152.4 mm, 6 inch
  • Outside Diameter: 158.2 mm, 6.2 inch
  • Hose Reinforcement Material: 3 Plies of Textile
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Cover Color: Red
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7542 Gully Washer PVC Medium Duty Lay Flat Water Discharge Hose is lightweight and rolls up flat for easy handling, storage and transportation. The distinctive red cover is easy to identify, flame resistant for operator safety, and resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Red nitrile/PVC for economical service to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Red PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in 300-foot continuous lengths for maximum versatility in application and efficient inventory management.

Applications:
- media
• Mild chemicals
• Slurries
• Water
- usage
• Drainage systems
• Irrigation
• Pumps

Industry Standards:
• MSHA

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583