Standard Duty Water Suction Hose, Series 7392 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Duty Water Suction Hose, Series 7392

Standard Duty Water Suction Hose, Series 7392 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Specifications Met: n/a
  • Weight: 0.52 to 9.32 lb/ft, 0.77 to 13.89 kg/m
  • Maximum Operating Pressure: 100 to 150 psi, 6.9 to 19.3 bar, 0.7 to 1.0 MPa
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg, Full
  • Nominal Hose Inside Diameter: 32 to 300 mm
  • Minimum Bend Radius: 5 to 38 inch, 127 to 965 mm
  • Application: Water
  • Inside Diameter: 1-1/4 to 8 inch, 31.8 to 203.2 mm
  • Hose Reinforcement Material: Multiple Plies of Textile with Single or Dual Wire Helix
  • Outside Diameter: 1.606 to 13.094 inch, 40.8 to 332.6 mm
  • Size: -20 to -192
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Base number: 7392
  • Cover Structure: Wrapped
  • Cover Color: Black

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7392 Standard Duty Water Suction Hose provides excellent medium pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalines
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 4:1
• Click here to link to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
Build-A-Hose
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Standard Package Quantity
7392-1250 1-1/4 100 ft
7392-1500 1-1/2 100 ft
7392-2000 2 100 ft
7392-2500 2-1/2 100 ft
7392-3000 3 100 ft
7392-4000 4 100 ft
7392-5000 5 100 ft
7392-8000 8 50 ft
7392-800020 8 20 ft

687PDC
687583