Standard Duty Water Suction Hose, Series 7392 | #7392-2000


LOADING IMAGES
7392-2000

Standard Duty Water Suction Hose, Series 7392 | #7392-2000 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2
  • Standard Package Quantity: 100 ft
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Water
  • Weight: 1.04 lb/ft, 1.55 kg/m
  • Maximum Operating Pressure: 100 to 150 psi, 6.9 to 19.3 bar, 0.7 to 1.0 MPa
  • Minimum Bend Radius: 178 mm, 7 inch
  • Specifications Met: n/a
  • Application: Water
  • Inside Diameter: 50.8 mm, 2 inch
  • Outside Diameter: 61.6 mm, 2.4 inch
  • Hose Reinforcement Material: Multiple Plies of Textile with Single or Dual Wire Helix
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Color: Black

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7392 Standard Duty Water Suction Hose provides excellent medium pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalines
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 4:1
• Click here to link to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Build-A-Hose
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583