X-Valve Port Plug | #195-000213-001


LOADING IMAGES
195-000213-001

X-Valve Port Plug | #195-000213-001

Pneumatic control accessory for Parker X Valves.


Technical Specifications

  • Product: X Valve
  • Seat Material: Vinyl
  • Height: 0.188 inch, 0.478 cm
  • Width: 0.106 inch, 0.269 cm
Safety Warning

Item Information

Parker supplies port plugs for the X Valve.

Markets:
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits:
• For use with the Parker X Valve

Typical Applications:
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Air and Oxygen Delivery
• Sensor Zeroing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821