Parker Vansco Multiplexing Module - VMM0604 | #0836001ECD


LOADING IMAGES
0836001ECD

Parker Vansco Multiplexing Module - VMM0604 | #0836001ECD

Parker's VMM0604 is a rugged unit that is a perfect controller for mobile equipment when used alone or with other VMM modules in a control system. The VMM0604 communicates using J1939 protocol over a CAN bus connection.


Technical Specifications

  • Model Number: VMM0604
  • Power Supply Voltage: 7 to 32 VDC, 12 V, 24 V
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 6
  • Number of Outputs: 4
  • Ingress Protection Rating: 66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP Superseal
  • Output Current Rating: 2.5 A
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 1x CAN (J1939)
  • Software: VMMS Ladder Logic
  • Controller Type: Master Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s VMM0604 is a rugged CAN controller with 6 inputs and 4 outputs. Its inputs can measure analog, digital and frequency signals, while the PWM (pulse width modulated) capable outputs are ideally suited for hydraulic valve control. The VMM0604 is able to be the main controller in a small system or may be combined with other modules in a larger system for vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment. Equipped with an aluminum housing and environmentally sealed, 35-pin connector, this controller is designed for the outdoor environment.

The VMM0604 is programmed using VMMS, a ladder logic programming tool that allows customers to develop their own software, making the VMM0604 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 6 inputs - analog, digital or frequency
• 4 high-side 2.5 A outputs
• 4 low-side 2.5 A outputs
• Pulse Width Modulation for proportional valve control
• Multiplexing module is self-programming when replaced in multiple module systems

Applications:
• Bus kneel and door open control
• Fan drive controller
• Truck mounted crane control

Read More Show Less

CAD Drawings + Files

Part Number
0836001ECD STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514