Application Simulator - Controller I/O Board | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Application Simulator - Controller I/O Board

Application Simulator - Controller I/O Board

Parker's Controller I/O Board (CIOB) is a general purpose simulation board that is used to test logic for CM and VMM controller modules.

Technical Specifications

  • Number of Inputs: 36
  • Power Supply Voltage: 12 V, 24 V
Safety Warning

Full Product Description

Parker’s Controller I/O Board (CIOB) provides application developers with a means to simulate a mobile hydraulic system. The CIOB has various connectors that connect to inputs, outputs, power, and CAN. Parker also manufactures controller specific harnesses for most of these connectors, which reduces the amount of time and effort needed to get the CIOB working. It has 20 bulbs and 6 LEDs that (through interacting with your application software) can indicate if your application simulations are working.

The Controller I/O Board is extremely configurable through various types of switches and potentiometers, making it perfect for simulating and proving your mobile application off of the machine. The CIOB supports all types of inputs (digital, analog and frequency) and outputs (active-high and active-low) from any VMM or CM product being simulated.

Markets:
• Construction equipment
• Agriculture machinery
• Material handling equipment
• Transportation

Features/Benefits:
• All I/O can be safely tested off the machine
• Highly configurable to match desired functions
• Pre-made cables available for every controller type save time

Applications:
• Any mobile application

Related Documents

×
Products

687PDC
936514