Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s VMM and CM controller development harnesses are flying lead connections that allow the customer to easily begin programming each of the CM and VMM controllers, while also supporting instrument clusters as well.
California Residents: Prop-65 Warning
Parker's VMM and CM development harnesses consist of the mating connector(s) available for each of the VMM and CM controllers, also supported are instrument clusters. They feature pre-assembled automotive wire and an ITT Cannon receptacle for connecting a DLA (data link adapter) to the CAN bus. With flying leads that are 2 m long and labeled, the developer can quickly begin the initial phase of programming. These should not be used as part of a vehicle harness without appropriate protection from environmental stresses added by the user.
Markets:
• Industrial
• Mobile
Features/Benefits:
• Controller/Instrument cluster mating connector
• Speeds development with quick connection to PC
• 2' flying lead
• Labeled wires
• DLA connection
• Automotive wires
Applications:
• Development of CM and VMM controllers
• Development of instrument clusters
Literature and Reference Materials |
---|
Electronic Control Systems - Vansco Controller Products - Catalog HY33-5000/US |
Mobile Electronic Solutions - Bulletin HY33-5050/US |
Products | Accessory Type | Model Number |
---|---|---|
0836701ECD | Development harness | VMM0604 |
0837701ECD | Development harness | VMM2404 |
0885707ECD | Development harness | VMM3120 and CM3620 |
0913708ECD | Development harness | VMM1615 and CM2115 |
0928700ECD | Development harness | DPS4 and DPS5 |
0943701ECD | USB cable | DPS4 and DPS5 |
0971701ECD | Development harness | DPS-C |
0974727ECD | Development harness | CM3626 |
88JCM2904K1 | Development harness | CM2904 |