Development Harnesses - VMM and CM Controllers | #0836701ECD


LOADING IMAGES
0836701ECD

Development Harnesses - VMM and CM Controllers | #0836701ECD

Development harness for controller module VMM0604


Technical Specifications

  • Accessory Type: Development harness
  • Model Number: VMM0604
  • Electrical Connection: AMP Superseal
  • Number of Positions: 23

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's VMM and CM development harnesses consist of the mating connector(s) available for each of the VMM and CM controllers, also supported are instrument clusters.  They feature pre-assembled automotive wire and an ITT Cannon receptacle for connecting a DLA (data link adapter) to the CAN bus.  With flying leads that are 2 m long and labeled, the developer can quickly begin the initial phase of programming.  These should not be used as part of a vehicle harness without appropriate protection from environmental stresses added by the user.

Markets:
• Industrial
• Mobile

Features/Benefits:
• Controller/Instrument cluster mating connector
• Speeds development with quick connection to PC
• 2' flying lead
• Labeled wires
• DLA connection
• Automotive wires

Applications:
• Development of CM and VMM controllers
• Development of instrument clusters

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514