OBSOLETE: 2849D UHP Hose- 55,000 psi | #2849D-05V34-PFD


LOADING IMAGES
2849D-05V34

OBSOLETE: 2849D UHP Hose- 55,000 psi | #2849D-05V34 OBSOLETE

Note: This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Design Factor: 2:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 55000 psi, 380 MPa, 3800 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 11.02 inch, 280 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Compatible Fitting: WX Series
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Weight: 0.79 lb/ft, 1.17 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Size: -5
  • Application: Water Jet Cutting, Water Jetting, Waterblasting
  • Outside Diameter: 0.770 inch, 19.6 mm
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Ultra High Pressure 2849D Hoses are developed for ultra high pressure water jet cutting equipment with water or with abrasive additives. Available in TOUGHJACKET™ design to eliminate bulky, PVC cover featuring 16% more abrasion resistance than PVC (see TOUGHJACKET Series). These hoses often replace steel pipe where flexibility is important.

Markets:
• Water jet cutting
• All markets requiring pressures of 55,000 psi for cutting applications

Features/Benefits:
• 55,000 psi
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion resistance than PVC (see TOUGHJACKET Series)
• Compliant with DIN EN 1829-2
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Water jet cutting equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563