OBSOLETE: 2849D UHP Hose- 55,000 psi | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: 2849D UHP Hose- 55,000 psi

OBSOLETE: 2849D UHP Hose- 55,000 psi OBSOLETE

Note: This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Design Factor: 2
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 55000 psi, 380 MPa, 3800 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Compatible Fitting: WX Series
  • Inside Diameter: 5/16 inch, 7.9 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Application: Water Jet Cutting, Water Jetting, Waterblasting
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Minimum Bend Radius: 11 inch, 280 mm
  • Outside Diameter: 0.770 inch, 19.6 mm
  • Weight: 0.79 lb/ft, 1.17 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Size: -5

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Ultra High Pressure 2849D Hoses are developed for ultra high pressure water jet cutting equipment with water or with abrasive additives. Available in TOUGHJACKET™ design to eliminate bulky, PVC cover featuring 16% more abrasion resistance than PVC (see TOUGHJACKET Series). These hoses often replace steel pipe where flexibility is important.

Markets:
• Water jet cutting
• All markets requiring pressures of 55,000 psi for cutting applications

Features/Benefits:
• 55,000 psi
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion resistance than PVC (see TOUGHJACKET Series)
• Compliant with DIN EN 1829-2
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Water jet cutting equipment

Related Documents

×
Products
2849D-05V34

687PDC
687563