Two-stage, 4 way, Flapper and Nozzle Servovalve - SE31 Series | #SE31HAAAANA5


LOADING IMAGES
SE31HAAAANA5

Two-stage, 4 way, Flapper and Nozzle Servovalve - SE31 Series | #SE31HAAAANA5

Parker’s SE31 series valve is a two stage, 4-way, flapper and nozzle style servovalve and is designed to fit onto DIN NG10 or NFPA D05 port patterns.


Technical Specifications

  • Mounting Type: D05HE (no Y port)
  • Maximum Operating Pressure: 3000 PSI
  • Flow Rate (gpm): 5
  • Maximum Operating Temperature: +140 °F
  • Maximum Flow Rate: 5 Gal/min, 60 L/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Resistance: 40 Ohms; 60 mA (Parallel); 30mA (Series) ohm-cm
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Connection Type: Port C1, (+) signal to A, C
  • Body Material: Aluminum
  • Pilot Port Type: Internal
  • Signal Input: High
  • Seal Material: Nitrile
  • Valve Type: Servovalve
  • Mounting Type: D05HE (no Y port)
  • Weight: 2.4 lb, 1.1 kg
  • Additional Options: Consult catalog for additional features
Safety Warning

Item Information

Parker’s SE31 series valve has a wide range of flow ratings and a high-performance spool and sleeve design. A special jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves. This valve is rated for 210 Bar (3000 PSI) service.

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• Aluminum body
• Lapped spool and sleeve
• Medium and High performance
• Jewel feedback ball for durability
• ISO 440 -05-05-0-94 (4-ports), DO5HE (no “Y” port

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505