Two-Stage, 4-way Flapper and Nozzle Servovalve - SE2E Series | #SE2ESAA1BNA10


LOADING IMAGES
SE2ESAA1BNA10

Two-Stage, 4-way Flapper and Nozzle Servovalve - SE2E Series | #SE2ESAA1BNA10 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Pilot Option: Internal
  • Input Voltage: ± 15 volts DC power
  • Flow Rate (gpm): 10
  • Maximum Operating Temperature: +185 °F
  • Maximum Flow Rate: 10 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Maximum Operating Pressure: 3000 psi
  • Body Material: Aluminum
  • Seal Material: Nitrile
  • Signal Input: Standard
  • Valve Type: Servovalve
  • Mounting Type: 0.875 in; 22.23mm
  • Input Power: ± 10 volts
  • Electrical Connection: Port C2; Pin D more positive than Pin E
  • Weight: 3.3 lb, 1.5 kg
  • Additional Options: Consult Catalog for Additional Features
Safety Warning

Item Information

Parker’s SE2E jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves. Spool position feedback can be used as a safety monitoring tool, or for minimizing valve hysteresis. This valve is rated for 315 Bar (4500 PSI) service.

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• High performance
• On-board electronics
• Jewel feedback ball for durability
• Electronic spool position feedback
• ISO 10372 standard 22.23 mm (0.875 in.) port circle

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505