Water Jetting Hose - 2440D/2448D | #2440D-025V37-TC


LOADING IMAGES
2440D-025V37-TC

Water Jetting Hose - 2440D/2448D | #2440D-025V37-TC

Parker Tough Cover Ultra High Pressure Water Jetting Hose handles pressures up to 43,000 psi (3000 bar)


Technical Specifications

  • Hose I.D. (inch): 5/32
  • Maximum Working Pressure (psi): 31, 900
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Maximum Operating Pressure: 31900 psi, 2200 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 4 inch, 100 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Inside Diameter: 5/32 inch, 4 mm
  • Weight: 0.14 lb/ft, 0.21 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Application: Construction Equipment, Industrial Cleaning, Shipbuilding, Waterblasting
  • Outside Diameter: 0.410 inch, 10.5 mm
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
Safety Warning

Item Information

Parker High Pressure Water Jetting Hoses are developed for very high pressure applications. They are used in high pressure service tube cleaning applications, such as, heat exchanger tube cleaning in chemical plants and refineries and as ultra high pressure waterblast hoses. Parker 2440D water jet hoses handle pressures up to 43,000 psi (3000 bar) and are available with the Tough Cover jacket for improved abrasion resistance.

Markets:
• Water Blast• Refineries
• Industrial markets requiring pressures over 21,000 psi for cleaning applications

Features/Benefits:
• Operating pressures up to 43,000 psi (3000 bar)
• Compliant with DIN EN 1829-2
• Available with a Tough Cover jacket, for improved abrasion resistance in many applications.

Applications:
• Tube cleaning such as heat ex-changers in the chemical and oil refining industries
• Hydrodemolition and removal of accumulated dirt from concrete, asphalt and tanks
• Waterjet high pressure lines
• Industrial cleaning

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563