The Parker Service Master CONNECT | #K-SCMSET-600-00-2-1


LOADING IMAGES
K-SCMSET-600-00-2-1

The Parker Service Master CONNECT | #K-SCMSET-600-00-2-1

Measuring device incl. Input modules


Technical Specifications

  • Product Style: Measuring Device
  • Version: Base Model
  • Includes: 1 Analogue + 1 CAN Input Modules
  • Specifications Met: Calibration Certificate (ISO 9001)
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment
  • Technology: Process Control, Hydraulics, Fluid & Gas Handling
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
  • Product Type: Diagnostic Testing Equipment
  • Product Series: The Parker Service Master CONNECT
Safety Warning

Item Information

Base model with calibration certificate according to ISO 9001 and with one CAN- and one analogue input module

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614