The Parker Service Master CONNECT | Product Series

Filter by

    No filters selected

Product Style

Version

Includes

Specifications Met

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
The Parker Service Master CONNECT

The Parker Service Master CONNECT

The Parker Service Master CONNECT is a powerful diagnostic measuring device for mobile, stationary hydraulic applications with up to 100 channels.

Technical Specifications

  • Industry: Off-road Machinery, Industrial Manufacturing Equipment
  • Product Style: Measuring Device Kit in Trolley Case, Input Modules (Analogue, Analogue with Electrical Isolation, CAN), Measuring Device
  • Technology: Process Control, Hydraulics, Fluid & Gas Handling
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
  • Product Type: Diagnostic Testing Equipment
  • Product Series: The Parker Service Master CONNECT
Safety Warning

Full Product Description

The Parker Service Master CONNECT is a universally appliable measuring device for mobile and stationary applications.
Due to the modularly structured system in the hardware and software and the wide range of sensors it can be flexibly used in hydraulic applications. For example, for service, commissioning, research and development.
The measuring device can process different electrical signals.
In the range of the CAN bus technology the following sensors can be connected.
Parker CAN sensors with integrated sensor recognition. After plug in, manual parameterizing of the measurement signal and measuring range is no longer necessary – independent if pressure, temperature, flow or rpm sensors.
Connection of standard CAN sensors, which are supplied and processed independently by the measuring device.
Communication with a CAN system for so-called “listening", i. e. to display and further process measurement values without interfering directly with the bus controller.
An optional CAN monitor assists during installation of CAN channels and analysis of CAN bus reports.

Markets:
• Agriculture
• Defence
• Mobile
• Transportation
• Construction
• Industrial
• Automotive
• Testing
• Maintenance and Repair, MRO

Applications:
• Mobile hydraulics
• Transport vehicles
• Conveyor vehicles
• Commercial vehicles
• Automotive technology
• Oil molding
• Test equipment and technology

Features/ benefits:
• Modular system due to individual interchangeable measuring modules
• Variable measuring inputs: Parker analog and CAN sensors with sensor recognition, analog sensors, SAEJ-1939, CANopen, digital and frequency
• Measure and display up to 100 channels
• Intuitive operation using the colored 7” touch display, Suitable for use with gloves, robust 3 mm glass, resolution 800 x 480 pixels
• Additional large tactile keyboard to ensure operation even in adverse conditions
• Remote control application
• Rugged, oil-resistant protection for use in harsh conditions and for shock absorption
• Computer Analysis Software
• Media data (pdf, pictures, videos, ...)
• Generation and storage of templates for recurring measurements
• Wireless Connections (WLAN, Bluetooth LE)

Related Documents

×
Products Product Style Version Includes Specifications Met
SCM-600-00 Measuring Device Base Model No Input Module n/a
SCM-600-0A Measuring Device Base Model without Wireless Connectivity No Input Module n/a
K-SCM-600-00 Measuring Device Base Model without Wireless Connectivity No Input Module Calibration Certificate (ISO 9001)
K-SCM-600-0A Measuring Device Base Model without Wireless Connectivity No Input Module Calibration Certificate (ISO 9001)
SCMI-600-01 Input Module - Analogue n/a n/a n/a
SCMI-600-02 Input Module - CAN n/a n/a n/a
SCMI-600-03 Input Module - Analogue with Electrical Isolation n/a n/a n/a
K-SCMI-600-01 Input Module - Analogue n/a n/a Calibration Certificate (ISO 9001)
K-SCMI-600-03 Input Module - Analogue with Electrical Isolation n/a n/a Calibration Certificate (ISO 9001)
SCMSET-600-00-1-0 Measuring Device Base Model 1 Analogue Input Module n/a
SCMSET-600-0A-1-0 Measuring Device Base Model without Wireless Connectivity 1 Analogue Input Module n/a
K-SCMSET-600-00-1-0 Measuring Device Base Model 1 Analogue Input Module Calibration Certificate (ISO 9001)
K-SCMSET-600-0A-1-0 Measuring Device Base Model without Wireless Connectivity 1 Analogue Input Module Calibration Certificate (ISO 9001)
SCMSET-600-00-2-0 Measuring Device Base Model 1 CAN Input Module n/a
K-SCMSET-600-00-2-0 Measuring Device Base Model without Wireless Connectivity 1 CAN Input Module n/a
SCMSET-600-0A-2-0 Measuring Device Base Model 1 CAN Input Module Calibration Certificate (ISO 9001)
K-SCMSET-600-0A-2-0 Measuring Device Base Model without Wireless Connectivity 1 CAN Input Module Calibration Certificate (ISO 9001)
SCMSET-600-00-3-0 Measuring Device Base Model 1 Analogue with Electrical Isolation Input Module n/a
K-SCMSET-600-00-3-0 Measuring Device Base Model without Wireless Connectivity 1 Analogue with Electrical Isolation Input Module n/a
SCMSET-600-0A-3-0 Measuring Device Base Model 1 Analogue with Electrical Isolation Input Module Calibration Certificate (ISO 9001)
K-SCMSET-600-0A-3-0 Measuring Device Base Model without Wireless Connectivity 1 Analogue with Electrical Isolation Input Module Calibration Certificate (ISO 9001)
SCMSET-600-00-1-1 Measuring Device Base Model 2 Analogue Input Modules n/a
K-SCMSET-600-00-1-1 Measuring Device Base Model 2 Analogue Input Modules n/a
SCMSET-600-0A-1-1 Measuring Device Base Model without Wireless Connectivity 2 Analogue Input Modules n/a
K-SCMSET-600-0A-1-1 Measuring Device Base Model without Wireless Connectivity 2 Analogue Input Modules Calibration Certificate (ISO 9001)
SCMSET-600-00-2-1 Measuring Device Base Model 1 Analogue + 1 CAN Input Modules n/a
K-SCMSET-600-00-2-1 Measuring Device Base Model 1 Analogue + 1 CAN Input Modules Calibration Certificate (ISO 9001)
SCMSET-600-0A-2-1 Measuring Device Base Model without Wireless Connectivity 1 Analogue + 1 CAN Input Modules n/a
K-SCMSET-600-0A-2-1 Measuring Device Base Model without Wireless Connectivity 1 Analogue + 1 CAN Input Modules Calibration Certificate (ISO 9001)
SCMSET-600-00-3-1 Measuring Device Base Model 1 Analogue + 1 Analogue with Electrical Isolation Input Modules n/a
K-SCMSET-600-00-3-1 Measuring Device Base Model 1 Analogue + 1 Analogue with Electrical Isolation Input Modules Calibration Certificate (ISO 9001)
SCMSET-600-0A-3-1 Measuring Device Base Model without Wireless Connectivity 1 Analogue + 1 Analogue with Electrical Isolation Input Modules n/a
K-SCMSET-600-0A-3-1 Measuring Device Base Model without Wireless Connectivity 1 Analogue + 1 Analogue with Electrical Isolation Input Modules Calibration Certificate (ISO 9001)
SCMSET-600-00-3-3 Measuring Device Base Model 2 Analogue Input Modules n/a
K-SCMSET-600-00-3-3 Measuring Device Base Model 1 Analogue with Electrical Isolation Input Module Calibration Certificate (ISO 9001)
SCMSET-600-0A-3-3 Measuring Device Base Model without Wireless Connectivity 2 Analogue with Electrical Isolation Input Modules n/a
K-SCMSET-600-0A-3-3 Measuring Device Base Model without Wireless Connectivity 1 Analogue with Electrical Isolation Input Module Calibration Certificate (ISO 9001)
SCKIT-600-00 Measuring Device Kit in Trolley Case Base Model Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor n/a
K-SCKIT-600-00 Measuring Device Kit in Trolley Case Base Model Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor Calibration Certificate (ISO 9001)
SCKIT-600-0A Measuring Device Kit in Trolley Case Base Model without Wireless Connectivity Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor n/a
K-SCKIT-600-0A Measuring Device Kit in Trolley Case Base Model without Wireless Connectivity Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor Calibration Certificate (ISO 9001)
SCSN-470 Power supply n/a Country Adapter EUR, UK, US and AUS n/a
SCK-318-05-21 KFZ Charging Cable 12/24 VDC n/a n/a n/a
SCNA-SMC-CAR KFZ Charging Cable 12 VDC n/a n/a n/a
SCK-401-4M Plug M12x1 for External Sensor Input n/a n/a n/a
SC-ACC-02 Carry Strap n/a n/a n/a
SCC-600 Trolley Case n/a n/a n/a
SCK-315-02-35 USB Cable n/a n/a n/a
SCK-318-02-37 LAN Cable n/a n/a n/a

687PDC
687614