Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker Service Master CONNECT is a powerful diagnostic measuring device for mobile, stationary hydraulic applications with up to 100 channels.
Software Downloads |
---|
SensoWin Setup |
The Parker Service Master CONNECT Firmware |
Products | Product Style | Version | Includes | Specifications Met |
---|---|---|---|---|
SCM-600-00 | Measuring Device | Base Model | No Input Module | n/a |
SCM-600-0A | Measuring Device | Base Model without Wireless Connectivity | No Input Module | n/a |
K-SCM-600-00 | Measuring Device | Base Model without Wireless Connectivity | No Input Module | Calibration Certificate (ISO 9001) |
K-SCM-600-0A | Measuring Device | Base Model without Wireless Connectivity | No Input Module | Calibration Certificate (ISO 9001) |
SCMI-600-01 | Input Module - Analogue | n/a | n/a | n/a |
SCMI-600-02 | Input Module - CAN | n/a | n/a | n/a |
SCMI-600-03 | Input Module - Analogue with Electrical Isolation | n/a | n/a | n/a |
K-SCMI-600-01 | Input Module - Analogue | n/a | n/a | Calibration Certificate (ISO 9001) |
K-SCMI-600-03 | Input Module - Analogue with Electrical Isolation | n/a | n/a | Calibration Certificate (ISO 9001) |
SCMSET-600-00-1-0 | Measuring Device | Base Model | 1 Analogue Input Module | n/a |
SCMSET-600-0A-1-0 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue Input Module | n/a |
K-SCMSET-600-00-1-0 | Measuring Device | Base Model | 1 Analogue Input Module | Calibration Certificate (ISO 9001) |
K-SCMSET-600-0A-1-0 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue Input Module | Calibration Certificate (ISO 9001) |
SCMSET-600-00-2-0 | Measuring Device | Base Model | 1 CAN Input Module | n/a |
K-SCMSET-600-00-2-0 | Measuring Device | Base Model without Wireless Connectivity | 1 CAN Input Module | n/a |
SCMSET-600-0A-2-0 | Measuring Device | Base Model | 1 CAN Input Module | Calibration Certificate (ISO 9001) |
K-SCMSET-600-0A-2-0 | Measuring Device | Base Model without Wireless Connectivity | 1 CAN Input Module | Calibration Certificate (ISO 9001) |
SCMSET-600-00-3-0 | Measuring Device | Base Model | 1 Analogue with Electrical Isolation Input Module | n/a |
K-SCMSET-600-00-3-0 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue with Electrical Isolation Input Module | n/a |
SCMSET-600-0A-3-0 | Measuring Device | Base Model | 1 Analogue with Electrical Isolation Input Module | Calibration Certificate (ISO 9001) |
K-SCMSET-600-0A-3-0 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue with Electrical Isolation Input Module | Calibration Certificate (ISO 9001) |
SCMSET-600-00-1-1 | Measuring Device | Base Model | 2 Analogue Input Modules | n/a |
K-SCMSET-600-00-1-1 | Measuring Device | Base Model | 2 Analogue Input Modules | n/a |
SCMSET-600-0A-1-1 | Measuring Device | Base Model without Wireless Connectivity | 2 Analogue Input Modules | n/a |
K-SCMSET-600-0A-1-1 | Measuring Device | Base Model without Wireless Connectivity | 2 Analogue Input Modules | Calibration Certificate (ISO 9001) |
SCMSET-600-00-2-1 | Measuring Device | Base Model | 1 Analogue + 1 CAN Input Modules | n/a |
K-SCMSET-600-00-2-1 | Measuring Device | Base Model | 1 Analogue + 1 CAN Input Modules | Calibration Certificate (ISO 9001) |
SCMSET-600-0A-2-1 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue + 1 CAN Input Modules | n/a |
K-SCMSET-600-0A-2-1 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue + 1 CAN Input Modules | Calibration Certificate (ISO 9001) |
SCMSET-600-00-3-1 | Measuring Device | Base Model | 1 Analogue + 1 Analogue with Electrical Isolation Input Modules | n/a |
K-SCMSET-600-00-3-1 | Measuring Device | Base Model | 1 Analogue + 1 Analogue with Electrical Isolation Input Modules | Calibration Certificate (ISO 9001) |
SCMSET-600-0A-3-1 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue + 1 Analogue with Electrical Isolation Input Modules | n/a |
K-SCMSET-600-0A-3-1 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue + 1 Analogue with Electrical Isolation Input Modules | Calibration Certificate (ISO 9001) |
SCMSET-600-00-3-3 | Measuring Device | Base Model | 2 Analogue Input Modules | n/a |
K-SCMSET-600-00-3-3 | Measuring Device | Base Model | 1 Analogue with Electrical Isolation Input Module | Calibration Certificate (ISO 9001) |
SCMSET-600-0A-3-3 | Measuring Device | Base Model without Wireless Connectivity | 2 Analogue with Electrical Isolation Input Modules | n/a |
K-SCMSET-600-0A-3-3 | Measuring Device | Base Model without Wireless Connectivity | 1 Analogue with Electrical Isolation Input Module | Calibration Certificate (ISO 9001) |
SCKIT-600-00 | Measuring Device Kit in Trolley Case | Base Model | Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor | n/a |
K-SCKIT-600-00 | Measuring Device Kit in Trolley Case | Base Model | Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor | Calibration Certificate (ISO 9001) |
SCKIT-600-0A | Measuring Device Kit in Trolley Case | Base Model without Wireless Connectivity | Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor | n/a |
K-SCKIT-600-0A | Measuring Device Kit in Trolley Case | Base Model without Wireless Connectivity | Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor | Calibration Certificate (ISO 9001) |
SCSN-470 | Power supply | n/a | Country Adapter EUR, UK, US and AUS | n/a |
SCK-318-05-21 | KFZ Charging Cable 12/24 VDC | n/a | n/a | n/a |
SCNA-SMC-CAR | KFZ Charging Cable 12 VDC | n/a | n/a | n/a |
SCK-401-4M | Plug M12x1 for External Sensor Input | n/a | n/a | n/a |
SC-ACC-02 | Carry Strap | n/a | n/a | n/a |
SCC-600 | Trolley Case | n/a | n/a | n/a |
SCK-315-02-35 | USB Cable | n/a | n/a | n/a |
SCK-318-02-37 | LAN Cable | n/a | n/a | n/a |