Standard Check Valves | #D04B2-0.2N


LOADING IMAGES
D04B2-0.2N

Standard Check Valves | #D04B2-0.2N

GLOBAL CORE - Parker ball type check valves are simple in their design and are used to block flow in one direction, and allow flow in the opposite direction. Capable of flows up to 42 GPM and pressures as high as 6000 psi.


Technical Specifications

  • Maximum Flow Rate: 42 GAL/MIN, 160 L/MIN
  • Cracking Pressure: 3 PSI, 0.2 BAR
  • Seal Material: Nitrile
  • Division: Mobile Hydraulic Systems Division Europe
  • Maximum Flow Rate: 42 Gal/min, 160 L/min
  • Cracking Pressure: 3 psi, 0.2 bar
  • Seal Material: Nitrile
  • Flow Rate: 24 Gal/min @ 100 Psi (7 bar) Nominal, 90 L/min @ 100 Psi (7 bar) Nominal
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Leak Rate: 3 drops/min @ 6000 Psi (420 bar)
  • Function: Standard Check
  • Actuation Type: Pressure Sensing
  • Flow Direction: 2-1 Checked, 1-2 Free Flow
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Cavity Size: C10-2
  • Installation Torque: 37 lb-ft, 50 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.18 lb, 0.08 kg
  • Body Material: n/a
Safety Warning

Item Information

Parker ball type check valves are designed with a ball held against a seat by a spring. This prevents flow in one direction at all times, but permits flow in the opposite direction when the pressure is high enough to lift the ball off its seat. The pressure at which reverse flow is permitted is called the cracking pressure. By using a hardened ball and finished seat, leakage rates are less than 5 drops per minute in the blocking direction.

Read More Show Less

CAD Drawings + Files

Part Number
D04B2-0.2N IGS STP

Ok

x

Related Documents

×

$27.50 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264