Standard Bodies | Product Series

Filter by

    No filters selected

Cavity Size

Number of Positions

Connection Size

Connection Type

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Bodies

Standard Bodies

Parker’s offering of standard line bodies for each valve and cavity size offered in our catalog. These line bodies feature industry standard cavities.

Technical Specifications

  • Cavity Size: C04-2, C04-3, C08-2, C08-3, C08-3L, C08, C08-4, C09-2, C10, C10-2, C10-3, C10-3L, C10-3S, C10-4, C11-3, C12-2, C12-2F, C12-3, C12-3L, C12-4, C12-4L, C16, C16-2, C16-3, C16-3S, C16-4, C20-2, C20-3S
  • Number of Positions: 2 way, 3 way, 4 way, Single PO Check, Dual PO Check
  • Connection Size: -4, -6, -8, -12, -16, -20
  • Connection Type: SAE
  • Body Material: Aluminum, Steel
  • Maximum Operating Pressure: 3000, 5000 psi, 210, 350 bar
  • Weight: 0.25 to 8 lbs, 0.11 to 3.62 kg
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Actuation Type: Determined by Threaded Cartridge Valve installed in Line Body
  • Flow Rate: Determined by Threaded Cartridge Valve installed in Line Body
  • Maximum Flow Rate: Determined by Threaded Cartridge Valve installed in Line Body
  • Maximum Operating Temperature: Determined by Threaded Cartridge Valve installed in Line Body
  • Minimum Operating Temperature: Determined by Threaded Cartridge Valve installed in Line Body
  • Seal Material: Determined by Threaded Cartridge Valve installed in Line Body
Safety Warning

Full Product Description

Parker’s selection of standard bodies and cavities are meant to be used with most valves contained in Parker’s cartridge valve catalog and feature industry standard valve cavities. These bodies and cavities are available with several port sizes and thread configurations in either anodized aluminum for pressures less than 210 bar (3000 psi) or zinc plated steel for applications with pressures up to 350 bar (5000 psi). These bodies and cavities are ideal for prototype machines or individual valve usage, and are easily mounted due to slotted mounting holes machined into the side of the line body.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Easy to mount
• Highly serviceable
• Great access to cartridge valves
• Variety of port sizes

Applications:
• Catalog standard valves

Related Documents

×
Products Cavity Size Number of Positions Connection Size Connection Type Body Material
B04-2-4T C04-2 2 way -4 SAE Steel
B04-2-A4T C04-2 2 way -4 SAE Aluminum
B04-3-4T C04-3 3 way -4 SAE Steel
B04-3-A4T C04-3 3 way -4 SAE Aluminum
B08-2-4T C08-2 2 way -4 SAE Steel
B08-2-6T C08-2 2 way -6 SAE Steel
B08-2-A4T C08-2 2 way -4 SAE Aluminum
B08-2-A6T C08-2 2 way -6 SAE Aluminum
B08-3-4T C08-3 3 way -4 SAE Steel
B08-3-6T C08-3 3 way -6 SAE Steel
B08-3-A4T C08-3 3 way -4 SAE Aluminum
B08-3-A6T C08-3 3 way -6 SAE Aluminum
B08-4-4T C08-4 4 way -4 SAE Steel
B08-4-6T C08-4 4 way -6 SAE Steel
B08-4-A4T C08-4 4 way -4 SAE Aluminum
B08-4-A6T C08-4 4 way -6 SAE Aluminum
B09-2-6T C09-2 2 way -6 SAE Steel
B09-2-A6T C09-2 2 way -6 SAE Aluminum
B10-2-6T C10-2 2 way -6 SAE Steel
B10-2-8T C10-2 2 way -8 SAE Steel
B10-2-A6T C10-2 2 way -6 SAE Aluminum
B10-2-A8T C10-2 2 way -8 SAE Aluminum
B10-3-6T C10-3 3 way -6 SAE Steel
B10-3-8T C10-3 3 way -8 SAE Steel
B10-3-A6T C10-3 3 way -6 SAE Aluminum
B10-3-A8T C10-3 3 way -8 SAE Aluminum
B10-3S-6T C10-3S 3 way -6 SAE Steel
B10-3S-8T C10-3S 3 way -8 SAE Steel
B10-3S-A6T C10-3S 3 way -6 SAE Aluminum
B10-3S-A8T C10-3S 3 way -8 SAE Aluminum
B10-4-6T C10-4 4 way -6 SAE Steel
B10-4-8T C10-4 4 way -8 SAE Steel
B10-4-A6T C10-4 4 way -6 SAE Aluminum
B10-4-A8T C10-4 4 way -8 SAE Aluminum
4082075 C10-3L 3 way -8 SAE Aluminum
B12-2-12T C12-2 2 way -12 SAE Steel
B12-2-8T C12-2 2 way -8 SAE Steel
B12-2-A12T C12-2 2 way -12 SAE Aluminum
B12-2-A8T C12-2 2 way -8 SAE Aluminum
B12-3-12T C12-3 3 way -12 SAE Steel
B12-3-8T C12-3 3 way -8 SAE Steel
B12-3-A12T C12-3 3 way -12 SAE Aluminum
B12-3-A8T C12-3 3 way -8 SAE Aluminum
B12-3L-12T C12-3L 3 way -12 SAE Steel
B12-3L-A12T C12-3L 3 way -12 SAE Aluminum
B12-4-12T C12-4 4 way -12 SAE Steel
B12-4-8T C12-4 4 way -8 SAE Steel
B12-4-A12T C12-4 4 way -12 SAE Aluminum
B12-4-A8T C12-4 4 way -8 SAE Aluminum
B12-4L-12T C12-4L 4 way -12 SAE Steel
B12-4L-A12T C12-4L 4 way -12 SAE Aluminum
B16-2-12T C16-2 2 way -12 SAE Steel
B16-2-16T C16-2 2 way -16 SAE Steel
B16-2-8T C16-2 2 way -8 SAE Steel
B16-2-A12T C16-2 2 way -12 SAE Aluminum
B16-2-A16T C16-2 2 way -16 SAE Aluminum
B16-2-A8T C16-2 2 way -8 SAE Aluminum
B16-3-12T C16-3 3 way -12 SAE Steel
B16-3-16T C16-3 3 way -16 SAE Steel
B16-3-A12T C16-3 3 way -12 SAE Aluminum
B16-3-A16T C16-3 3 way -16 SAE Aluminum
B16-3S-16T C16-3S 3 way -16 SAE Steel
B16-3S-A16T C16-3S 3 way -16 SAE Aluminum
B16-4-16T C16-4 4 way -16 SAE Steel
B16-4-A16T C16-4 4 way -16 SAE Aluminum
B20-2-20T C20-2 2 way -20 SAE Steel
B20-2-A20T C20-2 2 way -20 SAE Aluminum
B20-3S-20T C20-3S 3 way -20 SAE Steel
B20-3S-A20T C20-3S 3 way -20 SAE Aluminum
126694 C08 Single PO Check, 3 way -6 Work, -4 Pilot SAE Aluminum
126696 C08 Dual PO Check, 4 way -6 SAE Aluminum
126618 C08 Single PO Check, 3 way -6 Work, -4 Pilot SAE Steel
126614 C08 Dual PO Check, 4 way -6 SAE Steel
126763 C10 Single PO Check, 3 way -8 Work, -6 Pilot SAE Aluminum
126765 C10 Dual PO Check, 4 way -8 SAE Aluminum
830679 C10 Single PO Check, 3 way -8 Work, -6 Pilot SAE Steel
830683 C10 Dual PO Check, 4 way -8 SAE Steel
126764 C16 Single PO Check, 3 way -16 Work, -6 Pilot SAE Aluminum
126766 C16 Dual PO Check, 4 way -16 SAE Aluminum
830687 C16 Single PO Check, 3 way -16 Work, -6 Pilot SAE Steel
830691 C16 Dual PO Check, 4 way -16 SAE Steel
B08-3L-6T C08-3L 3 way -6 SAE Steel
B08-3L-A6T C08-3L 3 way -6 SAE Aluminum
B10-3L-8T C10-3L 3 way -8 SAE Steel
B10-3L-A8T C10-3L 3 way -8 SAE Aluminum
B12-2F-12T C12-2F 2 way -12 SAE Steel
B12-2F-A12T C12-2F 2 way -12 SAE Aluminum
B10-2-T8T C10-2 2 way -8 SAE Steel

687PDC
327264