Standard Bodies | #126763


LOADING IMAGES
126763

Standard Bodies | #126763 OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Connection Type: SAE
  • Number of Positions: Single PO Check, 3 way
  • Connection Size: -8 Work, -6 Pilot
  • Cavity Size: C10
  • Body Material: Aluminum
  • Division: Hydraulic Systems Division
  • Cavity Size: C10
  • Number of Positions: Single PO Check, 3-Way
  • Connection Size: -8 Work, -6 Pilot
  • Connection Type: SAE
  • Body Material: Aluminum
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Weight: 1.5 lb, 0.68 kg
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Actuation Type: Determined by Threaded Cartridge Valve Installed in Line Body
  • Flow Rate: Determined by Threaded Cartridge Valve Installed in Line Body
  • Maximum Flow Rate: Determined by Threaded Cartridge Valve installed in Line Body
  • Maximum Operating Temperature: Determined by Threaded Cartridge Valve Installed in Line Body
  • Minimum Operating Temperature: Determined by Threaded Cartridge Valve Installed in Line Body
  • Seal Material: Determined by Threaded Cartridge Valve installed in Line Body
Safety Warning

Item Information

Parker’s selection of standard bodies and cavities are meant to be used with most valves contained in Parker’s cartridge valve catalog and feature industry standard valve cavities. These bodies and cavities are available with several port sizes and thread configurations in either anodized aluminum for pressures less than 210 bar (3000 psi) or zinc plated steel for applications with pressures up to 350 bar (5000 psi). These bodies and cavities are ideal for prototype machines or individual valve usage, and are easily mounted due to slotted mounting holes machined into the side of the line body.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Easy to mount
• Highly serviceable
• Great access to cartridge valves
• Variety of port sizes

Applications:
• Catalog standard valves

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264