Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
REGIONAL - Parker’s Cartpak sandwich mounted bodies are designed to be mounted under a standard ISO 4401-03, NFPA D03, CETOP 3 size valve, and provide a multitude of valve functionality.
Selector Guides |
---|
Competitive Crossover Tool |
Lawn and Turf Care Equipment |
Products | Type/Configuration | Body Material | Seal Material |
---|---|---|---|
BD03-PN-A | P Port Interrupt (P Port to Inlet Valve Port 1) | Aluminum | Nitrile |
BD03-PN-S | P Port Interrupt (P Port to Inlet Valve Port 1) | Steel | Nitrile |
BD03-PN-VA | P Port Interrupt (P Port to Inlet Valve Port 1) | Aluminum | Fluorocarbon |
BD03-PN-VS | P Port Interrupt (P Port to Inlet Valve Port 1) | Steel | Fluorocarbon |
BD03-PN2-A | P Port Interrupt (P Port to Inlet Valve Port 2) | Aluminum | Nitrile |
BD03-PN2-S | P Port Interrupt (P Port to Inlet Valve Port 2) | Steel | Nitrile |
BD03-PN2-VA | P Port Interrupt (P Port to Inlet Valve Port 2) | Aluminum | Fluorocarbon |
BD03-PN2-VS | P Port Interrupt (P Port to Inlet Valve Port 2) | Steel | Fluorocarbon |
BD03-PNR-A | P Port Interrupt Reducing | Aluminum | Nitrile |
BD03-PNR-S | P Port Interrupt Reducing | Steel | Nitrile |
BD03-ABN-S | A and B Port Interrupt | Steel | Nitrile |
BD03-ABN-VA | A and B Port Interrupt | Aluminum | Fluorocarbon |
BD03-ABN-VS | A and B Port Interrupt | Steel | Fluorocarbon |
BD03-ABX-A | A and B Crossover | Aluminum | Nitrile |
BD03-ABX-S | A and B Crossover | Steel | Nitrile |
BD03-ABX-VA | A and B Crossover | Aluminum | Fluorocarbon |
BD03-ABX-VS | A and B Crossover | Steel | Fluorocarbon |
BD03-ABT-A | A and B Ports to Tank | Aluminum | Nitrile |
BD03-ABT-S | A and B Ports to Tank | Steel | Nitrile |
BD03-ABT-VA | A and B Ports to Tank | Aluminum | Fluorocarbon |
BD03-ABT-VS | A and B Ports to Tank | Steel | Fluorocarbon |
BD03-DDX-A | Dual (Ports A and B) Drain to Crossover | Aluminum | Nitrile |
BD03-DDX-S | Dual (Ports A and B) Drain to Crossover | Steel | Nitrile |
BD03-DDX-VA | Dual (Ports A and B) Drain to Crossover | Aluminum | Fluorocarbon |
BD03-DDX-VS | Dual (Ports A and B) Drain to Crossover | Steel | Fluorocarbon |
BD03-BDA-A | B Port Drain to A | Aluminum | Nitrile |
BD03-BDA-S | B Port Drain to A | Steel | Nitrile |
BD03-BDA-VA | B Port Drain to A | Aluminum | Fluorocarbon |
BD03-BDA-VS | B Port Drain to A | Steel | Fluorocarbon |
BD03-ADB-A | A Port Drain to B | Aluminum | Nitrile |
BD03-ADB-S | A Port Drain to B | Steel | Nitrile |
BD03-ADB-VA | A Port Drain to B | Aluminum | Fluorocarbon |
BD03-ADB-VS | A Port Drain to B | Steel | Fluorocarbon |
BD03-POC-A | Dual PO Check (A and B to Tank) | Aluminum | Nitrile |
BD03-POC-VA | Dual PO Check (A and B to Tank) | Aluminum | Fluorocarbon |
BD03-PNR-VA | P Port Interrupt Reducing | Aluminum | Fluorocarbon |
BD03-PNR-VS | P Port Interrupt Reducing | Steel | Fluorocarbon |
BD03-PNS-A | P Port Interrupt Sequence | Aluminum | Nitrile |
BD03-PNS-S | P Port Interrupt Sequence | Steel | Nitrile |
BD03-PNS-VA | P Port Interrupt Sequence | Aluminum | Fluorocarbon |
BD03-PNS-VS | P Port Interrupt Sequence | Steel | Fluorocarbon |
BD03-PT-A | P to T | Aluminum | Nitrile |
BD03-PT-S | P to T | Steel | Nitrile |
BD03-PT-VA | P to T | Aluminum | Fluorocarbon |
BD03-PT-VS | P to T | Steel | Fluorocarbon |
BD03-ABN-A | A and B Port Interrupt | Aluminum | Nitrile |