Cartpak Bodies | #BD03-ABX-A


LOADING IMAGES
BD03-ABX-A

Cartpak Bodies | #BD03-ABX-A

REGIONAL - Parker’s Cartpak sandwich mounted bodies are designed to be mounted under a standard ISO 4401-03, NFPA D03, CETOP 3 size valve, and provide a multitude of valve functionality.


Technical Specifications

  • Type/Configuration: A and B Crossover
  • Body Material: Aluminum
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Configuration: A and B Crossover
  • Body Material: Aluminum
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Seal Material: Nitrile
  • Cavity Size: C10-2
  • Number of Cavities: 2
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.34 kg, 0.75 lb
  • Actuation Type: n/a
  • Flow Rate: n/a
  • Maximum Flow Rate: n/a
Safety Warning

Item Information

Parker’s Cartpak bodies are designed to be mounted under a standard ISO 4401-03, NFPA D03, CETOP 3 size valve, and accept a common 10 size cartridge valve. This body and mounting style allow the designer the flexibility to use a single body to provide pressure, directional, flow, or load control, and may be “sandwiched” underneath a Parker D1 Series directional valve to provide the control functions for all portions of a hydraulic circuit.   Parker’s 4-way manual rotary spool valves operate throughout a 90 degree rotation with a closed center condition at 45 degrees. These valves are available in either aluminum or ductile iron and rated to ISO fatigue test standards; use in miscellaneous applications within mobile or industrial hydraulic markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• 11 Body Options
• Standard D03 Mount
• Coated Bodies
• NFPA Fatigued Rated
• Aluminum and Steel Bodies
• Common 10 Size Cavities

Applications:
• Pressure control
• Flow control
• Directional control
• Load control

Read More Show Less

CAD Drawings + Files

Part Number
BD03-ABX-A IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264