Standard Check Valves | #CVH081P10N


LOADING IMAGES
CVH081P10N

Standard Check Valves | #CVH081P10N

REGIONAL - Capable of flows up to 303 lpm (80 gpm) and pressure as high as 420 bar (6,000 psi), Parker’s poppet and ball style check valves have a simple and robust design to block flow in one direction, and allow flow in the opposite.


Technical Specifications

  • Maximum Flow Rate: 10 GAL/MIN, 38 L/MIN
  • Cracking Pressure: 10 PSI, 0.7 BAR
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 10 Gal/min, 38 L/min
  • Cracking Pressure: 10 psi, 0.7 bar
  • Seal Material: Nitrile
  • Flow Rate: n/a
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Leak Rate: 2 drops/min @ 5000 Psi (350 bar)
  • Function: Standard Check
  • Actuation Type: Pressure Sensing
  • Flow Direction: 2-1 Checked, 1-2 Free Flow
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Cavity Size: C08-2
  • Installation Torque: 32 to 36 lb-ft, 43-49 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.2 lb, 0.1 kg
  • Body Material: n/a
Safety Warning

Item Information

Parker’s robust poppet and ball style check valves are designed for the most demanding applications with flows up to 303 lpm (80 gpm) and pressures as high as 420 bar (6,000 psi) across several markets such as agriculture, construction, and industrial manufacturing. These valves feature a hardened poppet or ball and seat design that keeps leakage as low as 5 drops per minute or less while lengthening service life due to improved wear characteristics, and the wide selection of crack pressures available ensures easy system integration with reliable performance.

Markets:
• Agriculture
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Wide range of body sizes, crack pressures, and flow capacities
• Low leakage – less than 5 drops/min
• Simple construction – extremely cost effective
• High tolerance for contamination
• All external parts zinc plated

Applications:
• Load holding
• Component isolation
• Backflow prevention
• Anti-cavitation
• Markets where cleanliness is an issue

Additional Technical Insight:
Parker ball type check valves are designed with a ball held against a seat by a spring.  This prevents flow in one direction at all times, but permits flow in the opposite direction when the pressure is high enough to lift the ball off its seat.  The pressure at which reverse flow is permitted is called the cracking pressure.  By using a hardened ball and finished seat, leakage rates are less than 5 drops per minute in the blocking direction.

Read More Show Less

CAD Drawings + Files

Part Number
CVH081P10N IGS PRX STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264