Sample Cylinders, Spun End Series | #SE5-BSDT-FSDT


LOADING IMAGES
SE5-BSDT-FSDT

Sample Cylinders, Spun End Series | #SE5-BSDT-FSDT

Parker PGI’s full line of 1800 PSI DOT-3E rated Spun End Sample Cylinders provide a stable, secure storage and transportation environment for collected samples. All cylinders have seamless 316 SS construction conforming to NACE MR0175/ISO 15156-3.


Technical Specifications

  • Handle: 316 SS T-Handle (STD)
  • Compatible Valve: Bottom: 1/4" M x F Angle Valve + Burst Port
  • Burst Pressure (psi): N/A
  • Cylinder Type: 500cc Spun End Cylinder
  • Valve Option: Top: 1/4" M x M Straight Valve Only
  • Valve Option: Top: 1/4" M x M Straight Valve Only
  • Compatible Valve: Bottom: 1/4" M x F Angle Valve + Burst Port
  • Burst Pressure: N/A
  • Handle Type: 316 SS T-Handle (STD)
  • Cylinder Type: Seamless 316 SS to NACE MR0175 / ISO 15156-3
  • Valve Material: 316 SS
  • Stem Seal Material: PTFE Pressure-Core®
  • Seat Material: Acetal Resin (STD)
Safety Warning

Item Information

Parker PGI’s Spun End Sample Cylinders are available in 150 through 1000cc sizes with dozens of cylinder valve configurations, including an optional burst disc port.

The VP Series Cylinder Valves feature PGI’s PTFE Pressure-Core® Stem Seal with 5 year warranty as standard.  The Pressure-Core seal requires no bonnet adjustment and virtually eliminates leaks that would result in measurement drift and fugitive emissions.  

Cylinder heat code traceability and hydrostatic test certificates are available.  

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• 1800 PSI DOT-3E Rated
• Seamless 316 SS construction
• Rated for NACE MR0175/ISO 15156-3
• Hydrostatic Tested

Applications:
• Sample Extraction
• Sample Transportation  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Sample Cylinders - PGI-CYL
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516