Valves,Sample Cylinder Valve Series | Product Series

Filter by

    No filters selected

Valve Option

Valve Material

Stem Seal Material

Handle

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Valves,Sample Cylinder Valve Series

Valves,Sample Cylinder Valve Series

Parker PGI’s Mini Sample Cylinder Valves are designed for use with sample cylinders and are available in a variety of configurations, sizes, and styles.

Technical Specifications

  • Valve Option: 1/4" M x F Angle Valve | 1/4" M x M Straight Valve | 1/4" M x F Straight Valve
  • Valve Material: 316 SS (STD) | Carbon Steel
  • Stem Seal Material: PTFE Packed | FKM O-Ring
  • Handle Type: 316 SS T-Handle (STD) | Carbon Steel Round Handle | Consult factory for Stainless Steel Round Handle Option.
  • Seat Material: Acetal Resin (STD) | Contact factory for additional material options, including PCTFE and PEEK.
Safety Warning

Full Product Description

Parker PGI’s Sample Cylinder Valve Series are compact needle valves designed specifically for use with sample cylinders. These valves utilize o-ring stem seals or PTFE stem packing to insure a positive seal.  

• .136” orifice
• .22 Max Cv rating for straight valves or .27 Cv for angle valves
• Body available in 316SS or Carbon Steel
• PTFE Packed or FKM O-Ring stem seal materials available
• Integral metal seat available
• Optional round handle

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• .136” orifice
• .22 Max Cv rating for straight valves or .27 Cv for angle valves
• Body available in 316SS or Carbon Steel
• PTFE Packed or FKM O-Ring stem seal materials available
• Integral metal seat available
• Optional round handle

Applications:
• Sample extraction in cylinder

Related Documents

Literature and Reference Materials
Sample Cylinders - PGI-CYL
×
Products Valve Option Valve Material Stem Seal Material Handle
V-552SDT 1/4" M x F Angle Valve 316 SS (STD) PTFE Packed 316 SS T-Handle (STD)
V-552SDV 1/4" M x F Angle Valve 316 SS (STD) FKM O-Ring 316 SS T-Handle (STD)
V-552CDT 1/4" M x F Angle Valve Carbon Steel PTFE Packed 316 SS T-Handle (STD)
V-552CDV 1/4" M x F Angle Valve Carbon Steel FKM O-Ring 316 SS T-Handle (STD)
V-552SDT-H5 1/4" M x F Angle Valve 316 SS (STD) PTFE Packed Carbon Steel Round Handle
V-552SDV-H5 1/4" M x F Angle Valve 316 SS (STD) FKM O-Ring Carbon Steel Round Handle
V-552CDT-H5 1/4" M x F Angle Valve Carbon Steel PTFE Packed Carbon Steel Round Handle
V-552CDV-H5 1/4" M x F Angle Valve Carbon Steel FKM O-Ring Carbon Steel Round Handle
V-554SDT 1/4" M x M Straight Valve 316 SS (STD) PTFE Packed 316 SS T-Handle (STD)
V-554SDV 1/4" M x M Straight Valve 316 SS (STD) FKM O-Ring 316 SS T-Handle (STD)
V-554CDT 1/4" M x M Straight Valve Carbon Steel PTFE Packed 316 SS T-Handle (STD)
V-554CDV 1/4" M x M Straight Valve Carbon Steel FKM O-Ring 316 SS T-Handle (STD)
V-554SDT-H5 1/4" M x M Straight Valve 316 SS (STD) PTFE Packed Carbon Steel Round Handle
V-554SDV-H5 1/4" M x M Straight Valve 316 SS (STD) FKM O-Ring Carbon Steel Round Handle
V-554CDT-H5 1/4" M x M Straight Valve Carbon Steel PTFE Packed Carbon Steel Round Handle
V-554CDV-H5 1/4" M x M Straight Valve Carbon Steel FKM O-Ring Carbon Steel Round Handle
V-556SDT 1/4" M x F Straight Valve 316 SS (STD) PTFE Packed 316 SS T-Handle (STD)
V-556SDV 1/4" M x F Straight Valve 316 SS (STD) FKM O-Ring 316 SS T-Handle (STD)
V-556CDT 1/4" M x F Straight Valve Carbon Steel PTFE Packed 316 SS T-Handle (STD)
V-556CDV 1/4" M x F Straight Valve Carbon Steel FKM O-Ring 316 SS T-Handle (STD)
V-556SDT-H5 1/4" M x F Straight Valve 316 SS (STD) PTFE Packed Carbon Steel Round Handle
V-556SDV-H5 1/4" M x F Straight Valve 316 SS (STD) FKM O-Ring Carbon Steel Round Handle
V-556CDT-H5 1/4" M x F Straight Valve Carbon Steel PTFE Packed Carbon Steel Round Handle
V-556CDV-H5 1/4" M x F Straight Valve Carbon Steel FKM O-Ring Carbon Steel Round Handle

687PDC
687516